Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all XIOT
Schneider Electric XIOT11SE5MRCL Image

XIOT11SE5MRCL

Schneider Electric XIOT11SE5MRCL Image
XIOT11SE5MRCL

Dry contact LPWAN transmitter - 5 years subscription included

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    [Us] rated supply voltage
    3.6 V nominal
    battery type
    Lithium integrated
    battery life
    13.6 yr 2 frames/day
    4.2 yr 10 frames/day
    2.3 yr 20 frames/day
    number of inputs
    2 dry contact input(s)
    electrical connection
    Cable
    product or component type
    Wireless transmitter
    web services
    Web server
    Smartphone app
    type of license
    Registration on radio network included (5 years)
    communication network type
    Sigfox Europe
    Transmission trigger
    On change on one of the inputs
    1 status frame per day
    Max transmission frequency
    50 frames/day
    6 frames/h
    transmission rate
    100 bit/s
    fixing mode
    By screws
    height
    100 mm
    length
    45 mm
    width
    50 mm
    product weight
    0.216 kg
    radio frequency fields
    868 MHz
    radio power
    14 dBm
    operating distance
    <= 10000 m
    Complementary
    product destination
    Pressure switch XMLA
    Pressure switch XMLB
    Pressure switch XMLC
    Pressure switch XMLD
    Limit switch XCM
    Limit switch XCKM
    Limit switch XCKL
    Limit switch XCKS
    Limit switch XCKJ
    Limit switch XCKN
    Limit switch XCKP
    Limit switch XCKT
    Limit switch XCKD
    Environment
    directives
    1999/5/EC - R&TTE directive
    product certifications
    CE
    SIGFOX ready
    standards
    ETSI EN 300 220-2
    EN 62368-1
    EN 301-489-1
    ambient air temperature for operation
    -25...70 °C
    IP degree of protection
    IP66
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Italian
    • German
    • Swedish
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    Sensor Conectado a la Nube Gama XIOT (Version 1.0)
    Gamme XIOT : capteur connecté au Cloud (Version 3.0)
    XIOT range: Cloud connected sensor (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    XIOT11SE... standalone transmitters for Sigfox LPWAN network - Sigfox Ready certificate (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XIOT11SE... Transmetteur autonome, Instruction de service (Version 04)
    XIOT11SE... Standalone Transmitter, Instruction Sheet (Version 04)
    XIOT11SE... Autonome zender, gebruiksaanwijzing (Version 04)
    XIOT11SE... Transmisor autónomo, hoja de instrucciones (Version 04)
    XIOT11SE... Standalone-Sendegerät, Kurzanleitung (Version 04)
    XIOT11SE... Trasmettitore autonomo, scheda di istruzioni (Version 04)
    XIOT11SE... Fristående transmitter, instruktionsbladet (Version 04)
    XIOT11SE... Enkeltstående sender, instruktionsarket (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XIOT11SE... standalone transmitters for Sigfox LPWAN network - EU declaration of conformi (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Cloud Connected Sensor XIOT, Product End of Life Instructions (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /