Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

battery 3,7 V Li-Ion - for RFID portable terminal

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    accessory / separate part type
    Battery
    accessory / separate part category
    Spare parts
    battery type
    Li-Ion (Lithium-Ion) 3.7 V
    Complementary
    accessory / separate part destination
    Portable terminal
    product compatibility
    XGST2CH
    XGST2020
    product certifications
    CE
    product weight
    0.16 kg
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Gamme XG : Identification par radio fréquence 13,56 MHz (Version 3.0)
    User guide
    Date
    Size
    Add to My Documents
    XGST2020 RFID Terminal XG, Quick Start Guide (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    RFID XGCS..., соединительные коробки XGSZ... и TCSA... (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /