Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

miniature limit switch - flat lever - solder tags

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Microswitch
    device short name
    XEP5
    detector design
    Sub-subminiature, DIN 41635 D format
    head type
    Plunger head
    lever material
    Stainless steel
    lever fixing position
    A
    movement of operating head
    Linear
    type of operator
    Flat lever
    switch actuation
    Horizontal
    type of approach
    Lateral approach
    electrical connection
    Solder tags
    contacts type and composition
    1 C/O standard
    contact operation
    Snap action
    contacts material
    Ag
    Complementary
    body material
    Diallyl-phtalate
    tags material
    Gold plated brass
    maximum force for tripping
    0.8 N
    minimum release force
    0.15 N
    tripping point
    9.2 mm
    maximum differential travel
    0.25 mm
    inter contact distance
    0.3 mm
    contact code designation
    D300; AC-15(Ue = 240 V conforming to EN/IEC 60947-5-1 appendix A
    [Ith] conventional free air thermal current
    8.5 A at 250 V 50/60 Hz
    mechanical durability
    100000 cycles
    width
    5 mm
    height
    10 mm
    depth
    15 mm
    product weight
    1.9 g
    terminals description ISO n°1
    (1-2-4)OC
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    -40...125 °C
    marking
    CE
    standards
    cURus
    EN 60947-5-1
    EN 61058
    IEC 60947-5-1
    UL 1054
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0549  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action


    1 :
    Black
    2 :
    Grey
    4 :
    Blue


  • Technical Description

    Operating Curves

    250 V AC : Resistive circuit


    (A)
    Number of cycles
    (B)
    Current
    1 :
    Resistive circuit
    2 :
    Inductive circuit


Compare products: /