Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric XEP4E1W7A326 Image

XEP4E1W7A326

Schneider Electric XEP4E1W7A326 Image
XEP4E1W7A326

miniature limit switch - flat lever - 2.8 mm cable clip tags

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Microswitch
    device short name
    XEP4
    detector design
    Subminiature, DIN 41635 B format, sealed
    head type
    Plunger head
    lever material
    Stainless steel
    lever fixing position
    A
    movement of operating head
    Linear
    type of operator
    Flat lever
    type of approach
    Lateral approach
    electrical connection
    2.8 mm cable clip tags
    contacts type and composition
    1 C/O standard
    contact operation
    Snap action
    contacts material
    AgCdO
    Complementary
    body material
    Polyester
    tags material
    Tinned brass
    maximum force for tripping
    0.63 N lever fixing position in A
    1.25 N lever fixing position in B
    minimum release force
    0.2 N lever fixing position in A
    0.4 N lever fixing position in B
    maximum permissible end of travel force
    5 N lever fixing position in B
    2.5 N lever fixing position in A
    tripping point
    10.7 mm lever fixing position in A
    9.6 mm lever fixing position in B
    maximum differential travel
    0.26 mm lever fixing position in B
    0.52 mm lever fixing position in A
    minimum over travel
    1.2 mm lever fixing position in B
    2.4 mm lever fixing position in A
    inter contact distance
    0.4 mm
    contact code designation
    B300; AC-15(Ue = 240 V, Ie = 1.5 A) conforming to EN/IEC 60947-5-1 appendix A
    R300; DC-13(Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1 appendix A
    [Ith] conventional free air thermal current
    7.5 A at 250 V 50/60 Hz
    mechanical durability
    2000000 cycles
    width
    7 mm
    height
    10 mm
    depth
    20 mm
    product weight
    3.1 g
    terminals description ISO n°1
    (1-2-4)OC
    Environment
    IP degree of protection
    IP67
    ambient air temperature for operation
    -40...125 °C
    marking
    CE
    standards
    cURus
    EN 60947-5-1
    EN 61058
    IEC 60947-5-1
    UL 1054
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0544  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Limit switches OsiSense XC Special (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XEP... limit switches - UR certification record (Version 1.0)
    XEP... limit switches - cUR certification record (for Canada) (Version 1.0)
    XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XEP... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action


    1 :
    Black
    2 :
    Grey
    4 :
    Blue


  • Technical Description

    Operating Curves

    250 V AC : Resistive circuit


    (A)
    Number of cycles
    (B)
    Current


Compare products: /