Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

miniature limit switch - low force cont. - roller lever - 4.8 mm cable clip tags

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Microswitch
    device short name
    XEP3
    detector design
    Miniature, DIN 41635 A format
    head type
    Plunger head
    lever material
    Glass reinforced polyamide roller
    Stainless steel
    lever fixing position
    B
    movement of operating head
    Linear
    type of operator
    Roller lever
    switch actuation
    Horizontal
    type of approach
    Lateral approach
    electrical connection
    4.8 mm cable clip tags
    contacts type and composition
    1 C/O very low force
    contact operation
    Snap action
    contacts material
    AgNi
    Complementary
    body material
    Polyester
    maximum force for tripping
    0.06 N lever fixing position in A
    0.13 N lever fixing position in B
    0.17 N lever fixing position in C
    minimum release force
    0.01 N lever fixing position in A
    0.03 N lever fixing position in B
    0.03 N lever fixing position in C
    maximum permissible end of travel force
    10 N lever fixing position in B
    13 N lever fixing position in C
    5 N lever fixing position in A
    tripping point
    20.5 mm lever fixing position in A
    20.5 mm lever fixing position in B
    20.5 mm lever fixing position in C
    maximum differential travel
    0.53 mm lever fixing position in C
    0.7 mm lever fixing position in B
    1.4 mm lever fixing position in A
    minimum over travel
    1.65 mm lever fixing position in C
    2.2 mm lever fixing position in B
    4.4 mm lever fixing position in A
    inter contact distance
    0.4 mm
    contact code designation
    B300; AC-15(Ue = 240 V, Ie = 1.5 A) conforming to IEC 60947-5-1 appendix A
    D300; AC-15(Ue = 240 V, Ie = 0.3 A) conforming to IEC 60947-5-1 appendix A
    [Ith] conventional free air thermal current
    5 A at 250 V 50/60 Hz
    mechanical durability
    50000000 cycles
    width
    10 mm
    height
    16 mm
    depth
    28 mm
    product weight
    6.6 g
    terminals description ISO n°1
    (1-2-4)OC
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    -25...125 °C
    marking
    CE
    standards
    cURus
    EN 60947-5-1
    EN 61058
    IEC 60947-5-1
    UL 1054
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0549  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XEP... limit switches - cUR certification record (for Canada) (Version 1.0)
    XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    XEP... limit switches - UR certification record (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XEP... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    13.2 max.


  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action


    1 :
    Black
    2 :
    Grey
    4 :
    Blue


  • Technical Description

    Operating Curves


    (A)
    Number of cycles
    (B)
    Current
    1 :
    Resistive circuit
    2 :
    Inductive circuit


Compare products: /