Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

limit switch contact block - 1NC+1NO - slow-break, break before make

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch contact block
    device short name
    XE2N
    associated body
    ZCD25
    ZCKJ5
    ZCKJ5D
    ZCKL5
    ZCKM5
    ZCKS5
    ZCP25
    number of poles
    2
    contacts type and composition
    1 NO + 1 NC
    contact operation
    Slow-break, break before make
    Complementary
    product compatibility
    XCKD
    XCKJ
    XCKL
    XCKM
    XCKP
    XCKS
    XCR
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Zb
    contacts material
    Silver plated contacts
    positive opening
    With
    minimum actuation speed
    6 m/min
    contact code designation
    A300, AC-15 (Ue = 240 V, Ie = 3 A) , Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1 appendix A
    resistance across terminals
    < 25 mOhm conforming to IEC 60255-7 category 3
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V degree of pollution 3 conforming to IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60664
    6 kV conforming to IEC 60947-1
    short-circuit protection
    10 A by gG cartridge fuse
    electrical durability
    5000000 cycles, DC-13 120 V, 7 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 13 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 9 W, operating rate: < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Interrupteurs de position OsiSense XC Standard (Version 1.0)
    Limit switches OsiSense XC Standard (Version 1.0)
    Digest 178 Catalog 21: Limit Switches (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XEN-P... and XE2N-P... contacts blocks (Version 2.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.