Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
Schneider Electric XCSRC31MM12 Image

XCSRC31MM12

Schneider Electric XCSRC31MM12 Image
XCSRC31MM12

RFID Safety switch-Standalone model-EDM+Manual Start-2 new re-pairing enabled

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Preventa RFID safety switch
    component name
    XCSRC
    Complementary
    design
    Rectangular, standard
    size
    50 x 15 x 15 mm transponder
    108.3 x 30 x 15 mm reader
    material
    Valox
    electrical connection
    1 male connector
    connector type
    M12 male
    type of output stage
    Solid-state, PNP
    safety outputs
    2 NO
    number of poles
    8
    local signalling
    2 multi-colour LEDs green, orange and red
    [Sao] assured operating sensing distance
    10 mm face to face
    [Sar] assured release sensing distance
    35 mm face to face
    approach directions
    3 directions-transponder with rotary sensing face
    [Ue] rated operational voltage
    24 V DC (- 20...10 %) SELV or PELV conforming to EN/IEC 60204-1
    [Ie] rated operational current
    60 mA
    [Ui] rated insulation voltage
    30 V DC
    [Uimp] rated impulse withstand voltage
    0.8 kV IEC 60947-5-2
    protection type
    Short-circuit protection
    maximum switching voltage
    26.4 V DC
    switching capacity in mA
    400 mA
    switching frequency
    <= 0.5 Hz
    risk time
    <= 120 ms
    response time
    250 ms typical
    delay first up
    5 s
    tightening torque
    < 1.5 N.m
    standards
    EN/IEC 60947-5-2
    EN/IEC 60947-5-3
    ISO 14119
    product certifications
    RCM
    Ecolab
    EAC
    CSA 22-2
    IC
    E2
    FCC
    TÜV
    marking
    CE
    CULus
    TÜV
    IC
    EAC
    RCM
    FCC
    safety level
    SIL 3 EN/IEC 61508
    SILCL 3 EN/IEC 62061
    PL = e EN/ISO 13849-1
    Category 4 EN/ISO 13849-1
    safety reliability data
    PFHD = 5E-10/h EN/IEC 62061
    PFHD = 5E-10/h EN/ISO 13849-1
    mission time
    20 yr
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    vibration resistance
    10 gn 10...150 Hz EN/IEC 60068-2-6
    shock resistance
    30 gn 11 ms EN/IEC 60068-2-27
    electrical shock protection class
    Class III EN/IEC 61140
    IP degree of protection
    IP65 EN/IEC 60529
    IP66 EN/IEC 60529
    IP67 EN/IEC 60529
    IP69K DIN 40050
  • Documents and Downloads

    Language
    • English
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Contactless RFID safety switches Preventa XCSR (Version 2.0)
    Interrupteurs de sécurité RFID sans contact Preventa XCSR (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    XCSR... Kontaktlose RFID-Sicherheitsschalter, Benutzerhandbuch (Version 01)
    XCSR... Interrupteurs de sécurité RFID sans contact, Manuel utilisateur (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCSRC31MM12 : RFID Safety switch-Standalone model-EDM+Manual Start-2 new re-pairing enabled (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCSRC... contactless RFID safety switches and XCSRD... diagnostic module - UL certification record (Version 1.0)
    XCSRC... contactless RFID safety switches and XCSRD... diagnostic module - cUL certification record (for Canada) (Version 1.0)
    XCSRC... contactless RFID safety switches - FCC grant of equipment authorization (Version 1.0)
    XCSRC... contactless RFID safety switches - E2 approval certificate (Version 1.0)
    XCSRC... contactless RFID safety switches - TÜV type examination certificate (Version 1.0)
    XCSRC... contactless RFID safety switches - IC technical acceptance certificate (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCSRD210MDB Modulo diagnostico, Guida Rapida (Version 05)
    XCSRD210MDB Модуль диагностики, Краткое руководство (Version 05)
    XCSR... Contactless RFID Safety Switches, Quick Start Guide (Version 08)
    XCSR... Kontaktlose RFID-Sicherheitsschalter, Schnellstartanleitung (Version 08)
    XCSRD210MDB Diagnosemodul, Schnellstartanleitung (Version 05)
    XCSR... Бесконтактные защитные реле RFID, Краткое руководство (Version 08)
    XCSR... Interruptores de segurança RFID sem contato, guia de iniciação rápida (Version 08)
    XCSR... 非接触式 RFID 安全开关 , 快速入门指南 (Version 08)
    XCSRD210MDB Módulo de diagnóstico, guia de iniciação rápida (Version 05)
    XCSRD210MDB 诊断模块 , 快速入门指南 (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCSRC... contactless RFID safety switches - EC/EU declaration of conformity (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Connections
    M12 Connector, 8-pin


    (1)
    + 24 VDC
    (2)
    OSSD2
    (3)
    0 VDC
    (4)
    OSSD1
    (5)
    EDM_ST_1
    (6)
    EDM_ST_2
    (7)
    NC (Not connected)
    (8)
    NC (Not connected)


    Connections
    Wiring Diagram

    Cat. 4 / PL=e (EN/ISO 13849-1) / SIL3 (IEC 61508) / SILCL3 IEC 62061)


    (1)
    Power Supply
    (2)
    Reader
    (3)
    Transponder
    (4)
    1 A max.
    (5)
    Restart
    (6)
    Use of arc suppressors for KM1 and KM2 is recommended.
    (7)
    Power circuit

    NOTE: KM1 and KM2 contactors must have force-guided contacts.


  • Mounting and Clearance

    Mounting and Clearance
    Face to Face Mounting (Preferred Configuration)

    Example n°1

    Example n°2


    e:
    Recommended minimum mounting distance between transponder and reader.


    e:
    Recommended minimum mounting distance between transponder and reader.

    Face to Face Mounting (Preferred Configuration)

    Example n°3


    e min.
    > 2 mm. (e: recommended minimum mounting distance between transponder and reader)
    d :
    Detection limit


    Mounting and Clearance
    Side by Side Mounting

    Correct Mounting Configuration


    e:
    Recommended minimum mounting distance between transponder and reader.


    Mounting and Clearance
    Minimum Mounting Clearances between Safety Switches


    Dimensions in mm

    E1 min.

    E2 min.

    E3 min.

    45

    150

    65

    Dimensions in in.

    E1 min.

    E2 min.

    E3 min.

    1.77

    5.91

    2.56


  • Performance Curves

    Detection Curves
    Face to Face Mounting (Preferred Configuration)

    Sao and Sar sensing distances along Y axis as function of Z (longitudinal misalignment for X=0)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    Recommended minimum mounting distance between transponder and reader.

    Sao and Sar sensing distances along X axis as function of Z (transverse misalignment for Y=0)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    Recommended minimum mounting distance between transponder and reader.


    Detection Curves
    Side by Side Mounting

    Sao and Sar sensing distances along Y axis as function of X (longitudinal misalignment for Z=0mm)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    X=0 for X<0
    (2)
    X=0 for X>0
    (3)
    Recommended minimum mounting distance between transponder and reader.

    Sao and Sar sensing distances along Z axis as function of X (transverse misalignment for Y=0mm)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    X=0 for X<0
    (2)
    X=0 for X>0
    (3)
    Recommended minimum mounting distance between transponder and reader.


Compare products: /