Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
Schneider Electric XCSRC30M12 Image

XCSRC30M12

Schneider Electric XCSRC30M12 Image
XCSRC30M12

Single Safety RFID contactless switch - Single model - 2 new re-pairing enabled

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Preventa RFID safety switch
    component name
    XCSRC
    Complementary
    design
    Rectangular, standard
    size
    Transponder: 50 x 15 x 15 mm
    Reader: 108.3 x 30 x 15 mm
    material
    Valox
    electrical connection
    1 male connector
    connector type
    M12 male
    type of output stage
    Solid-state, PNP
    safety outputs
    2 NO
    number of poles
    5
    local signalling
    Green, orange and red 2 multi-colour LEDs
    [Sao] assured operating sensing distance
    10 mm face to face
    [Sar] assured release sensing distance
    35 mm face to face
    approach directions
    3 directions-transponder with rotary sensing face
    [Ue] rated operational voltage
    24 V DC (- 20...10 %)SELV or PELV conforming to EN/IEC 60204-1
    [Ie] rated operational current
    60 mA
    [Ui] rated insulation voltage
    30 V DC
    [Uimp] rated impulse withstand voltage
    0.8 kV IEC 60947-5-2
    protection type
    Short-circuit protection
    maximum switching voltage
    26.4 V DC
    switching capacity in mA
    200 mA
    switching frequency
    <= 0.5 Hz
    risk time
    120 ms
    response time
    120 ms typical
    maximum delay first up
    5 s
    tightening torque
    < 1.5 N.m
    standards
    EN/IEC 60947-5-3
    EN/IEC 60947-5-2
    ISO 14119
    product certifications
    EAC
    E2
    IC
    RCM
    CSA 22-2
    FCC
    TÜV
    Ecolab
    marking
    TÜV
    FCC
    EAC
    RCM
    CULus
    IC
    CE
    safety level
    SIL 3 conforming to EN/IEC 61508
    SILCL 3 conforming to EN/IEC 62061
    PL = e conforming to EN/ISO 13849-1
    Category 4 conforming to EN/ISO 13849-1
    safety reliability data
    PFHD = 5E-10/h conforming to EN/IEC 62061
    PFHD = 5E-10/h conforming to EN/ISO 13849-1
    mission time
    20 year(s)
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    10 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class III conforming to EN/IEC 61140
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    IP66 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    IP69K conforming to DIN 40050
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages23
    • English11
    • Chinese3
    • French6
    • German4
    • Italian2
    • Portuguese3
    • Russian3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Contactless RFID safety switches Preventa XCSR (Version 2.0)
    Description
    Presentation, characteristics, references, dimensions, mounting, curves and connections.
    Size pdf
    Size 3.7 MB
    Date 6/21/18
    Description
    Presentation, characteristics, references, dimensions, mounting, curves and connections.
    Interrupteurs de sécurité RFID sans contact Preventa XCSR (Version 2.0)
    Description
    Présentation, caractéristiques, références, encombrements, montage, courbes et raccordements.
    Size pdf
    Size 3.8 MB
    Date 6/21/18
    Description
    Présentation, caractéristiques, références, encombrements, montage, courbes et raccordements.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XCSR... Interrupteurs de sécurité RFID sans contact, Manuel utilisateur (Version 01)
    Description
    Ce manuel décrit les fonctionnalités, l'installation, le câblage, l'utilisation et le dépannage des Interrupteurs de sécurité RFID XCSR.
    Size pdf
    Size 3.4 MB
    Date 7/1/17
    Description
    Ce manuel décrit les fonctionnalités, l'installation, le câblage, l'utilisation et le dépannage des Interrupteurs de sécurité RFID XCSR.
    XCSR... Kontaktlose RFID-Sicherheitsschalter, Benutzerhandbuch (Version 01)
    Description
    In diesem Handbuch werden Funktionen, Installation, Verdrahtung und Verwendung der XCSR- RFID-Sicherheitsschalter sowie Verfahren zur Fehlerbehebung beschrieben.
    Size pdf
    Size 3.7 MB
    Date 7/1/17
    Description
    In diesem Handbuch werden Funktionen, Installation, Verdrahtung und Verwendung der XCSR- RFID-Sicherheitsschalter sowie Verfahren zur Fehlerbehebung beschrieben.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSRC30M12: Single Safety RFID contactless switch - Single model - 2 new re-pairing enabled (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XCSRC30M12: Single Safety RFID contactless switch - Single model - 2 new re-pairing enabled (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 65.1 KB
    Date 10/19/17
    Description
    TÜV type examination certificate
    Size html
    Size 301 B
    Date 6/12/17
    Description
    UL certification record (listed products)
    Size html
    Size 323 B
    Date 6/12/17
    Description
    cUL certification record (listed products, for Canada)
    Size pdf
    Size 169.9 KB
    Date 5/31/17
    Description
    IC technical acceptance certificate
    Size pdf
    Size 80 KB
    Date 5/11/17
    Description
    FCC grant of equipment authorization
    Size pdf
    Size 130.3 KB
    Date 2/16/17
    Description
    E2 approval certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.9 MB
    Date 12/1/17
    Size pdf
    Size 3 MB
    Date 12/1/17
    Size pdf
    Size 1.3 MB
    Date 12/1/17
    Size pdf
    Size 1.2 MB
    Date 12/1/17
    Size pdf
    Size 1.3 MB
    Date 12/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 11/19/17
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Single Safety RFID contactless switch - Single model - 2 new re-pairing enabled
    Description
    Single Safety RFID contactless switch - Single model - 2 new re-pairing enabled
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Single Safety RFID contactless switch - Single model - 2 new re-pairing enabled
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Connections
    M12 Connector, 5-pin


    (1)
    + 24 VDC
    (2)
    OSSD2
    (3)
    0 VDC
    (4)
    OSSD1
    (5)
    NC (Not connected)


    Connections
    Wiring Diagram: Connection to a Safety Relay

    Cat. 4 / PL=e (EN/ISO 13849-1) / SIL3 (IEC 61508) / SILCL3 IEC 62061), if combined with an appropriate Preventa XPS Safety unit PL=e / SIL3


    (1)
    Transponder
    (2)
    Reader
    (3)
    Logic
    (4)
    Start
    (5)
    ESC: External start conditions
    (6)
    H1: indicator light deactivated
    (7)
    Fuse. Operating status of internal electronic fuse
    (8)
    To PLC
    (9)
    Power circuit

    NOTE: KM1 and KM2 contactors must have force-guided contacts.


    Connections
    Wiring Diagram: Connection to a Safety Controller

    Cat. 4 / PL=e (EN/ISO 13849-1) / SIL3 (IEC 61508) / SILCL3 IEC 62061), if combined with an appropriate Preventa XPS Safety controller PL=e / SIL3


    (1)
    Power supply
    (2)
    1 A max.
    (3)
    Safety controller
    (4)
    Feedback
    (5)
    Restart
    (6)
    Reader
    (7)
    Transponder
    (8)
    Power circuit

    NOTE: KM1 and KM2 contactors must have force-guided contacts.


  • Mounting and Clearance

    Mounting and Clearance
    Face to Face Mounting (Preferred Configuration)

    Example n°1

    Example n°2


    e:
    Recommended minimum mounting distance between transponder and reader.


    e:
    Recommended minimum mounting distance between transponder and reader.

    Face to Face Mounting (Preferred Configuration)

    Example n°3


    e min.
    > 2 mm. (e: recommended minimum mounting distance between transponder and reader)
    d :
    Detection limit


    Mounting and Clearance
    Side by Side Mounting

    Correct Mounting Configuration


    e:
    Recommended minimum mounting distance between transponder and reader.


    Mounting and Clearance
    Minimum Mounting Clearances between Safety Switches


    Dimensions in mm

    E1 min.

    E2 min.

    E3 min.

    45

    150

    65

    Dimensions in in.

    E1 min.

    E2 min.

    E3 min.

    1.77

    5.91

    2.56


  • Performance Curves

    Detection Curves
    Face to Face Mounting (Preferred Configuration)

    Sao and Sar sensing distances along Y axis as function of Z (longitudinal misalignment for X=0)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    Recommended minimum mounting distance between transponder and reader.

    Sao and Sar sensing distances along X axis as function of Z (transverse misalignment for Y=0)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    Recommended minimum mounting distance between transponder and reader.


    Detection Curves
    Side by Side Mounting

    Sao and Sar sensing distances along Y axis as function of X (longitudinal misalignment for Z=0mm)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    X=0 for X<0
    (2)
    X=0 for X>0
    (3)
    Recommended minimum mounting distance between transponder and reader.

    Sao and Sar sensing distances along Z axis as function of X (transverse misalignment for Y=0mm)


    Sar:
    Assured release distance
    Sao:
    Assured operating distance
    (1)
    X=0 for X<0
    (2)
    X=0 for X>0
    (3)
    Recommended minimum mounting distance between transponder and reader.


Compare products: /