Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

safety switch XCSPL - elbowed flush lever - centred - 2NC+1NO -Pg11

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Guard switch
    component name
    XCSPL
    material
    Plastic
    head type
    Turret head rotary lever
    insulation
    Double insulated
    type of operator
    Elbowed flush lever
    operator direction information
    Centred
    electrical connection
    Terminal
    contacts type and composition
    1 NC + 1 NC + 1 NO
    contact operation
    Slow-break, break before make
    clamping connection capacity
    1 x 0.34...2 x 0.75 mm² with or without cable end
    cable entry
    1 entry tapped Pg 11
    number of poles
    3
    Complementary
    cable outer diameter
    7...10 mm
    positive opening
    With NC contact
    tripping angle
    5 °
    mechanical durability
    1000000 cycles
    minimum torque for tripping
    0.1 N.m
    positive opening minimum torque
    0.25 N.m
    minimum actuation speed
    0.1 m/s
    contact code designation
    B300, AC-15 (Ue = 120 V, Ie = 6 A) conforming to EN/IEC 60947-5-1
    B300, AC-15 (Ue = 240 V, Ie = 3 A) conforming to EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 125 V, Ie = 0.2 A) conforming to EN/IEC 60947-5-1
    R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    400 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-5-1
    resistance across terminals
    <= 30 mOhm conforming to EN/IEC 60947-5-4
    short-circuit protection
    6 A cartridge fuse type gG (gl)
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
    safety reliability data
    B10d = 5000000 (value given for a life time of 20 years limited by mechanical or contact wear)
    enclosure material
    Polyamide PA66 fibre glass impregnated
    lever material
    Stainless steel
    product weight
    0.095 kg
    Environment
    standards
    EN/IEC 60204-1
    EN/ISO 12100
    EN/IEC 60947-5-4
    EN 1088/ISO 14119
    UL 508
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    product certifications
    CSA
    BG
    UL
    protective treatment
    TC
    TH
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    50 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1345  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCSPL981: safety switch XCSPL - elbowed flush lever - centred - 2NC+1NO -Pg11 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCSPA/PL/PR... and XCSTA/TL/TR... safety switches - CSA certificate of compliance (Version 1.0)
    XCSPA/PL/PR... and XCSTA/TL/TR... safety switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
    XCS... safety switches - UL certification record (Version 1.0)
    XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCSA/B/C/D/E/M/MP/P/PA/PL/PR/TA/TE/TL/TR... safety switches - EC/EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XCKP2.... Plastic Limit Switch, Product End-of-Life Instructions (Version 3.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKP2.... Plastic Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /