Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
Schneider Electric XCSLF3737312 Image

XCSLF3737312

Green premium brand logo
Schneider Electric XCSLF3737312 Image
XCSLF3737312
Green premium brand logo

metal safety switch XCSLF - 2 NC+1 NO- slow break - 3 entries tapped M20 - 24V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLF
    design
    Slim
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    2 NC + 1 NO
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    2 NC + 1 NO (slow-break, break before make)
    cable entry
    3 entries tapped for M20 x 1.5
    electromagnet interlocking
    Locking on de-energisation and unlocking on energisation of solenoid
    [Us] solenoid rated supply voltage
    24 V - 15...10 %
    cable outer diameter
    7…13 mm
    electrical connection
    Spring terminal, clamping capacity: 1 x 1.5 mm² flexible or solid cable
    Spring terminal, clamping capacity: 2 x 0.5 mm² flexible cables with 13 mm bared ends
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    1 LED (orange)actuator withdrawn:
    1 LED (green)actuator inserted and locked:
    signalling circuit voltage
    24 V
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC/DC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    0.55 A at 24 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.75 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    300 V conforming to CSA C22.2 No 14
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-5-1
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse type gG (gl)
    6 A type fast blow
    maximum actuator forcible withdrawal rtc
    3000 N
    minimum actuator force for extraction
    20 N
    resistance to mechanical impact
    9.6 J against the partition
    6.4 J without partition
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    safety reliability data
    B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    51 mm
    height
    205 mm
    width
    44 mm
    net weight
    1.1 kg
    Environment
    standards
    EN/IEC 60204-1
    EN/ISO 13849-1
    EN 1088/ISO 14119
    EN/IEC 62061
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    product certifications
    TÜV
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP66 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    IP67
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCSLF3737312: metal safety switch XCSLF - 2 NC+1 NO- slow break - 3 entries tapped M20 - 24V (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCSLE... and XCSLF... interlock safety switches - CSA certificate of compliance (Version 1.0)
    выключатели концевые XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    XCSLE... and XCSLF... interlock safety switches - Certificate for China compulsory product certification (Version 1.0)
    XCSE..., XCSL5/7..., XCSLE/F... and XCSTE... interlock safety switches - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCS LE / XCS LF Safety interlock switch, Instruction Sheet (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCSLE... and XCSLF... interlock safety switches (TÜV certified versions) - EC/EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XCS LF... Metallic Safety Interlock Switch, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCSLF3737312 Metal Safety Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /