Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

metal key operated solenoid switch XCSLF - 4NC - slow - M23 connector - 24V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLF
    design
    Slim
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    2 NC
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    2 NC (slow-break, break before make)
    electromagnet interlocking
    Locking on de-energisation and unlocking on energisation of solenoid
    [Us] solenoid rated supply voltage
    24 V (- 15...10 %)
    cable outer diameter
    7...13 mm
    electrical connection
    Male connector M23 16 pins
    number of poles
    2
    locking options description
    With interlocking, locking by solenoid
    local signalling
    1 LED orange (actuator withdrawn)
    1 LED green (actuator inserted and locked)
    signalling circuit voltage
    24 V
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC/DC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    1.5 A at 24 V utilisation category AC-15 conforming to EN/IEC 60947-5-1
    0.22 A at 24 V utilisation category DC-13 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    50 V conforming to CSA C22.2 No 14
    60 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    50 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    0.8 kV conforming to EN/IEC 60947-5-1
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse type gG (gl)
    6 A type fast blow
    actuator forcible withdrawal rtc
    3000 N
    actuator force for extraction
    >= 20 N
    resistance to mechanical impact
    9.6 J against the partition
    6.4 J without partition
    operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    safety reliability data
    B10d = 5500000 (value given for a life time of 20 years limited by mechanical or contact wear)
    body material
    Zamak
    head material
    Zamak
    depth
    51 mm
    height
    225 mm
    width
    44 mm
    product weight
    1.1 kg
    Environment
    standards
    CSA C22.2 No 14
    UL 508
    EN 1088/ISO 14119
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    EN/IEC 62061
    EN/ISO 13849-1
    product certifications
    UL
    CSA
    TÜV
    protective treatment
    TC
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    5 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class III conforming to EN/IEC 61140
    IP degree of protection
    IP65
    IP65 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1045  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCSLF272731M2: metal key operated solenoid switch XCSLF - 4NC - slow - M23 connector - 24V (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    XCSLE... and XCSLF... interlock safety switches - CSA certificate of compliance (Version 1.0)
    XCSLE... and XCSLF... interlock safety switches (connector versions) - UR certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCS LE / XCS LF Safety interlock switch, Instruction Sheet (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCSLE... and XCSLF... interlock safety switches (TÜV certified versions) - EC/EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /