Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XCS
Schneider Electric XCSE5342 Image

XCSE5342

Schneider Electric XCSE5342 Image
XCSE5342

metal safety switch XCSE - 1NC+2NO-slow break-2entries tapped M20-220/240V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSE
    design
    Rectangular
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    1 NC + 2 NO
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    1 NC + 1 NO (slow-break, simultaneous)
    cable entry
    2 entries tapped M20 x 1.5
    electromagnet interlocking
    Locking on de-energisation and unlocking on energisation of solenoid
    [Us] solenoid rated supply voltage
    220/240 V (- 20...10 %)
    cable outer diameter
    7...13 mm
    electrical connection
    Terminal, 1 x 0.5...2 x 1.5 mm² with or without cable end
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    2 LEDs green or orange (guard open/guard closed and locked)
    signalling circuit voltage
    110/240 V (voltage limits: 95...264 V)
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    power consumption in VA
    10 VA (inrush)
    10 VA (sealed)
    signalling circuit type
    AC
    signalling circuit consumption
    7 mA
    mechanical durability
    >= 1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    0.55 A at 125 V utilisation category DC-13, Q300 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V utilisation category DC-13, Q300 conforming to EN/IEC 60947-5-1
    3 A at 120 V utilisation category AC-15, B300 conforming to EN/IEC 60947-5-1
    1.5 A at 240 V utilisation category AC-15, B300 conforming to EN/IEC 60947-5-1
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    250 V for signalling circuit conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-5-1
    protection type
    Overvoltage protection for signalling circuit
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    actuator forcible withdrawal rtc
    2000 N
    actuator force for extraction
    >= 20 N
    operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
    safety reliability data
    B10d = 5000000 (value given for a life time of 20 years limited by mechanical or contact wear)
    body material
    Zamak
    head material
    Zamak
    depth
    44 mm
    height
    146 mm
    width
    98 mm
    product weight
    1.14 kg
    Environment
    standards
    EN 1088/ISO 14119
    UL 508
    EN/IEC 60204-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/ISO 12100
    product certifications
    CSA
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    5 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1150  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    XCSE..., XCSL5/7..., XCSLE/F... and XCSTE... interlock safety switches - UL certification record (Version 1.0)
    XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    XCSA/B/C... safety switches and XCSE... interlock safety switches - CSA certificate of compliance (Version 1.0)
    XCSE... interlock safety switches (made in France) - Certificate for China compulsory product certification (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCSE... Metal safety interlock switch, Instruction sheet (Version 17)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCSA/B/C/D/E/M/MP/P/PA/PL/PR/TA/TE/TL/TR... safety switches - EC/EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XCS LF... Metallic Safety Interlock Switch, Product End-of-Life Instructions (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCSLF3737312 Metal Safety Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /