Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

contact block XCRZ - 2X(1NO+NC) - snap action

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch contact block with mounting plate
    device short name
    XCRZ
    product compatibility
    XCRA
    XCRB
    XCRE
    XCRF
    electrical connection
    Screw-clamp terminals, 1 x 0.34...2 x 1.5 mm²
    number of poles
    4
    contacts type and composition
    2 x (1 NC + 1 NO)
    contact operation
    Snap action
    contacts material
    Silver plated contacts
    positive opening
    With
    Complementary
    contacts insulation form
    Zb
    minimum actuation speed
    0.01 mm/s
    contact code designation
    A300; AC-15(Ue = 240 V, Ie = 3 A) EN/IEC 60947-5-1 appendix A
    Q300; DC-13(Ue = 250 V, Ie = 0.27 A) EN/IEC 60947-5-1 appendix A
    resistance across terminals
    < 25 mOhm IEC 60255-7 category 3
    [Ui] rated insulation voltage
    300 V CSA C22.2 No 14
    300 V UL 508
    500 V 3 IEC 60947-1
    500 V NF C 20-040 group C
    500 V VDE 0110
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60664
    6 kV IEC 60947-1
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    5000000 cycles DC-13, 120 V 4 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles DC-13, 24 V 10 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles DC-13, 48 V 7 W, < 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCRA... / XCRB... / XCRE... / XCRF... Limit switches for hoisting and material handling applications, Instruction Sheet (Version 00)
    XCR Contact block, Instruction Sheet (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCRF17 Metallic Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.