Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

limit switch lever XCRZ - steel square rod 6 mm, L=200 mm with red end

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    XCRZ
    product compatibility
    XCKMR
    XCRA
    XCRB
    XCKVR
    movement of operating head
    Rotary
    type of operator
    Square rod metal square rod 6 mm, L = 200 mm with red end
    switch actuation
    By any moving part
    type of approach
    Lateral approach
    positive opening
    With
    Complementary
    associated complete product
    XCKMR54D1
    XCKMR54D1H29
    XCKMR54D2
    XCKMR54D2H29
    XCRA11
    XCRA12
    XCRA15
    XCRA51
    XCRA52
    XCRA55
    XCRB11
    XCRB12
    XCRB15
    XCRB51
    XCRB52
    XCRB55
    XCKMR24SR1H29
    XCKMR44D1H29
    XCKMR44D2H29
    XCKVR24SR1H29
    XCKVR44D1H29
    XCKVR44D2H29
    XCKVR54D1H29
    XCKVR54D2H29
    product weight
    0.019 kg
    Environment
    ambient air temperature for operation
    -25...70 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Limit switches OsiSense XC Special (Version 1.0)
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.