Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
Schneider Electric XCMW115 Image

XCMW115

Schneider Electric XCMW115 Image
XCMW115

Wireless limit switch XCMW - plastic roller lever

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Miniature format
    product or component type
    Wireless limit switch
    device short name
    XCMW
    sensor design
    Miniature
    body type
    Fixed
    head type
    Rotary head
    Complementary
    body material
    Plastic
    head material
    Metal
    lever material
    Metal
    fixing mode
    By 2 screws
    type of operator
    Spring return roller lever thermoplastic
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 1 or 2 programmable direction
    communication network type
    ZigBee green power 2.4 GHz conforming to IEEE 802.15.4
    electrical composition code
    PW1
    emission power
    3 mW
    response time
    <= 2 ms
    maximum sensing distance
    100 m in free field
    300 m with external antenna
    25 m in industrial environment
    contact operation
    Snap action
    number of steps
    1
    Maximum torque for tripping
    0.5 N.m
    maximum actuation speed
    1 m/s
    maximum operating rate
    60 cyc/mn
    mechanical durability
    400000 cycles
    switching operation per hour
    3600
    width
    30.0 mm
    height
    108 mm
    depth
    16.0 mm
    net weight
    0.082 kg
    Environment
    electromagnetic compatibility
    Radiated emission
    Immunity for industrial environments
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    +/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    directives
    1999/5/EC - R&TTE directive
    2004/108/EC - electromagnetic compatibility
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    radio agreement
    IC conforming to RSS
    FCC conforming to RCM
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • Documents

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue "Boutons sans fil et sans pile Harmony® XB5R plastique et XB4R métallique (Version 6.0)
    Harmony XB5R and XB4R Wireless and batteryless Pushbuttons Catalog (Version 6.0)
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Interrupteurs de position sans fil et sans pile. Gammes XCKW et XCMW (Version 4.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCMW... 2,4 GHz wireless and batteryless limit switches - FCC grant of equipment authorization (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCMW... Wireless / Batteryless limit switch, Instruction Sheet (Version 00)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCMW... 2,4 GHz wireless and batteryless limit switches - EU declaration of conformity (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Wireless limit switch XCMW- roller plunger, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Wireless limit switch XCMW- roller plunger, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    2 fixing holes Ø 4.2 mm (Ø 0.17 in.)


  • Mounting and Clearance

    Screw Mounting


    A =
    1 Nm ± 0.1
    A =
    8.85 lb.in. ± 0.89


    Unobstructed Mounting


    (1) :
    Typical values that may be modified by the application environment.


    Mounting in a Metal Cabinet



    Signal Attenuation According to the Material


    (1) :
    Metal structure
    (2) :
    Wall
    (3) :
    Values for indication purposes only

    NOTE: Actual values depend on the thickness and nature of the material.

    Material

    Signal attenuation (%)

    Glass window

    10…20% (3)

    Plaster wall

    20…45% (3)

    Brick wall

    60% (3)

    Concrete wall

    70…80% (3)

    Metal structure

    50…100% (3)


    Mounting Tips for Antenna
    Optimized Installation


    (1) :
    Obstacle

    The Relay Antenna is used to Bypass an Obstacle and/or Increase the Range



    Mounting with roller lever
    Recommended Mounting


    Mounting to be Avoided



  • Technical Description

    Characteristics of Actuation



    Technical Description
    Functionnal Diagram, Travel Distance


    (1) :
    Reset
    (2) :
    Set


Compare products: /