Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wireless limit switch XCMW - roller plunger

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Miniature format
    product or component type
    Wireless limit switch
    device short name
    XCMW
    sensor design
    Miniature
    body type
    Fixed
    head type
    Plunger head
    Complementary
    body material
    Plastic
    head material
    Metal
    lever material
    Metal
    fixing mode
    By 2 screws
    type of operator
    Metal spring return roller plunger
    switch actuation
    By 30° cam
    type of approach
    2 directions lateral approach
    communication network type
    ZigBee green power 2.4 GHz conforming to IEEE 802.15.4
    electrical composition code
    PW1
    emission power
    3 mW
    response time
    <= 2 ms
    maximum sensing distance
    100 m in free field
    25 m in industrial environment
    300 m with external antenna
    contact operation
    Snap action
    number of steps
    1
    maximum force for tripping
    50 N
    maximum actuation speed
    0.5 m/s
    operating rate
    <= 60 cyc/mn
    mechanical durability
    400000 cycles
    switching operation per hour
    3600
    width
    30 mm
    height
    84 mm
    depth
    16 mm
    product weight
    0.046 kg
    Environment
    electromagnetic compatibility
    Immunity for industrial environments
    Radiated emission
    Susceptibility to electromagnetic fields : 3 V/m, 80...2700 MHz, distance = 20 m
    Susceptibility to electromagnetic fields : 10 V/m, 80...2000 MHz
    Electrostatic discharge immunity test : 6 kV, on contact (on metal parts)
    Electrostatic discharge immunity test : 8 kV, in free air (in insulating parts)
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    vibration resistance
    +/- 10 mm (vibration frequency: 2...11 Hz) conforming to IEC 60068-2-6
    25 gn (vibration frequency: 10...500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    radio agreement
    IC RSS
    FCC RCM
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB5R and XB4R Wireless and batteryless Pushbuttons Catalog (Version 6.0)
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Catalogue "Boutons sans fil et sans pile Harmony® XB5R plastique et XB4R métallique (Version 6.0)
    Interrupteurs de position sans fil et sans pile. Gammes XCKW et XCMW (Version 4.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCMW... Wireless / Batteryless limit switch, Instruction Sheet (Version 00)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    2 fixing holes Ø 4.2 mm (Ø 0.17 in.)


  • Mounting and Clearance

    Screw Mounting


    A =
    1 Nm ± 0.1
    A =
    8.85 lb.in. ± 0.89


    Unobstructed Mounting


    (1) :
    Typical values that may be modified by the application environment.


    Mounting in a Metal Cabinet



    Signal Attenuation According to the Material


    (1) :
    Metal structure
    (2) :
    Wall
    (3) :
    Values for indication purposes only

    NOTE: Actual values depend on the thickness and nature of the material.

    Material

    Signal attenuation (%)

    Glass window

    10…20% (3)

    Plaster wall

    20…45% (3)

    Brick wall

    60% (3)

    Concrete wall

    70…80% (3)

    Metal structure

    50…100% (3)


    Mounting Tips for Antenna
    Optimized Installation


    (1) :
    Obstacle

    The Relay Antenna is used to Bypass an Obstacle and/or Increase the Range



  • Technical Description

    Characteristics of Actuation



    Technical Description
    Functionnal Diagram, Travel Distance


    (1) :
    Reset
    (2) :
    Set