Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
Schneider Electric XCMD2115AM4 Image

XCMD2115AM4

Green premium brand logo
Schneider Electric XCMD2115AM4 Image
XCMD2115AM4
Green premium brand logo

limit switch XCMD - plastic lever - 1NC+1NO - snap - AMP 4P

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCMD
    sensor design
    Miniature
    body type
    Plug-in body
    head type
    Rotary head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return roller lever thermoplastic
    type of approach
    Lateral approach, 2 directions
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    tracks
    24/31 mm
    switch actuation
    By 30° cam
    electrical connection
    Male connector AMP connector, 4 pins
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    0.5 N
    minimum force for tripping
    0.1 N
    maximum actuation speed
    1.5 m/s
    [Ie] rated operational current
    1 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
    3 A at 24 V, AC-14
    [Ithe] conventional enclosed thermal current
    6 A
    [Ui] rated insulation voltage
    36 V (pollution degree 3) conforming to IEC 60947-5-1
    maximum resistance across terminals
    25 mOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    0.8 kV IEC 60664
    0.8 kV IEC 60947-1
    short-circuit protection
    6 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    10000000 cycles
    width
    32 mm
    height
    112 mm
    depth
    33 mm
    net weight
    0.13 kg
    Environment
    shock resistance
    25 gn for 18 ms conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IP69 conforming to IEC 60529
    IK degree of protection
    IK06 conforming to EN 62262
    electrical shock protection class
    Class III conforming to IEC 61140
    Class III conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    CURus
    CCC
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    EN/IEC 60204-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    XCMD..., XCSM... Metallic Limit Switches, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCMD..., XCSM... Metallic Limit Switches, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    2 fixing holes Ø 4.2 mm, counterbored Ø 8 mm by 4 mm deep.


  • Mounting and Clearance

    Mounting with Roller Lever
    Recommended Mounting


    Mounting to be Avoided



  • Connections and Schema

    Connections and Schema
    Wiring Diagram

    2-pole NC + NO Snap Action



    Connections and Schema
    AMP Superseal 1.5 Male Connector


    1 :
    NC
    2 :
    NC
    3 :
    NO
    4 :
    NO


  • Technical Description

    Technical Description
    Characteristics of Actuation

    Switch Actuation by 30°cam



    Technical Description
    Functional Diagram, Travel Distance


    (P) :
    Positive opening point
    (1) :
    NC contact with positive opening operation
    (2) :
    Closed
    (3) :
    Open
    (4) :
    Tripping
    (5) :
    Resetting
    BK :
    Black
    BK-WH :
    Black White
    BU :
    Blue
    BN :
    Brown


Compare products: /