Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric XCKZ018 Image

XCKZ018

Schneider Electric XCKZ018 Image
XCKZ018

limit switch contact block XCKZ - 1 C/O snap action - gold plated

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch contact block
    device short name
    XCKZ
    associated body
    ZC2JC18
    number of poles
    1
    contact operation
    Snap action
    contacts type and composition
    1 C/O
    Complementary
    product compatibility
    XC2J
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    contacts insulation form
    Za
    contacts material
    Gold plated contacts
    positive opening
    Without
    minimum actuation speed
    0.01 mm/s
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    maximum resistance across terminals
    25 mOhm conforming to IEC 60255-7 category 3
    [Ui] rated insulation voltage
    500 V conforming to IEC 60947-5-1
    300 V conforming to CSA C22.2 No 14
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 938.2 KB
    Date 1/30/15
    Description
    Сертификат соответствия EAC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch contact block XCKZ - 1 C/O snap action - gold plated
    Description
    limit switch contact block XCKZ - 1 C/O snap action - gold plated
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    limit switch contact block XCKZ - 1 C/O snap action - gold plated
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /