Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
Schneider Electric XCKW139 Image

XCKW139

Schneider Electric XCKW139 Image
XCKW139

Wireless limit switch XCKW - plastic roller Ø50 mm, lever

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Wireless limit switch
    device short name
    XCKW
    body type
    Fixed
    head type
    Rotary head
    Complementary
    body material
    Plastic
    head material
    Plastic
    lever material
    Metal
    fixing mode
    By 4 screws
    type of operator
    Spring return roller lever elastomer roller diameter 50 mm
    switch actuation
    By 30° cam
    type of approach
    Lateral approach, 1 or 2 programmable direction
    communication network type
    ZigBee green power 2.4 GHz conforming to IEEE 802.15.4
    electrical composition code
    PW1
    emission power
    3 mW
    response time
    <= 2 ms
    maximum sensing distance
    100 m in free field
    300 m with external antenna
    25 m in industrial environment
    contact operation
    Snap action
    number of steps
    1
    Maximum torque for tripping
    0.5 N.m
    maximum actuation speed
    1 m/s
    maximum operating rate
    60 cyc/mn
    mechanical durability
    400000 cycles
    switching operation per hour
    3600
    width
    50 mm
    height
    151 mm
    depth
    68 mm
    net weight
    0.22 kg
    Environment
    electromagnetic compatibility
    Radiated emission
    Immunity for industrial environments
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    +/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP67 conforming to IEC 60529
    IP66 conforming to IEC 60529
    IK degree of protection
    IK05 conforming to EN 50102
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    radio agreement
    IC conforming to RSS
    FCC conforming to RCM
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
  • Documents

    Language
    • English
    • Japanese
    • Spanish
    • French
    • Finnish
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue "Boutons sans fil et sans pile Harmony® XB5R plastique et XB4R métallique (Version 6.0)
    Harmony XB5R and XB4R Wireless and batteryless Pushbuttons Catalog (Version 6.0)
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Interrupteurs de position sans fil et sans pile. Gammes XCKW et XCMW (Version 4.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCKW139: Wireless limit switch XCKW - plastic roller Ø50 mm, lever (Version 2.0)
    Brochure
    Date
    Size
    Add to My Documents
    Teollisuuden Tähtituotteet 2 (Version 1.0)
    Date 5/10/16
    Size 5.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    XCKW... 2,4 GHz wireless and batteryless limit switches (with ZBRT2 inside) - FCC grant of equipment authorization (Version 1.0)
    XCKW... 2,4 GHz wireless and batteryless limit switches (with ZBRT2 inside) - IC technical acceptance certificate (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCKW... Wireless / Batteryless limit switch, Instruction Sheet (EN, FR, DE, ES) (Version 02)
    Wireless / Batteryless limit switch (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCSA/B/C/D/E/M/MP/P/PA/PL/PR/TA/TE/TL/TR... safety switches - EC/EU declaration of conformity (Version 1.0)
    XCKW... 2,4 GHz wireless and batteryless limit switches - Supplier's declaration of conformity to Australian regulations (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 elongated holes 5.3 x 7.3 mm / 0.21 x 0.29 in.


  • Mounting and Clearance

    Mounting with Rotary Head and Roller Lever
    Recommended Mounting


    Mounting to be Avoided



    Mounting
    Head Orientation


    (1)
    PZ1, pozidriv screwdriver, size 1
    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Actuator Direction Setting


    (1)
    PZ1, pozidriv screwdriver, size 1
    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Actuator Angle Setting


    C :
    1 Nm (± 20 %) / 8.85 Ib-in (± 20 %)


    Mounting
    Characteristics of Actuation



  • Technical Description

    Technical Description
    Functionnal Diagram, Travel Distance


    (1)
    Reset
    (2)
    Set


Compare products: /