Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

limit switch XCKM - thermoplast. roller lever plunger - 1NC+1NO - snap - Pg11

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XCKM221 is replaced by:
Product
Qty
XCKM121
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 1999
1
  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    device short name
    XCKM
    material
    Metal
    body material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    Rotary
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    Complementary
    switch actuation
    By 30° cam
    contacts insulation form
    Zb
    number of steps
    1
    positive opening
    With
    positive opening minimum torque
    0.25 N.m
    minimum force for tripping
    8 N
    maximum actuation speed
    1.5 m/s
    width
    64 mm
    height
    64 mm
    depth
    30 mm
    Environment
    ambient air temperature for operation
    -25...70 °C
    standards
    -
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /