Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XCKJ105D Image

Range: OsiSense XC standard

Industrial range

XCKJ105D

Schneider Electric XCKJ105D Image
Range: OsiSense XC standard

Industrial range

XCKJ105D

limit switch XCKJ - rotary head w/o op. lever - 1NC+1NO - snap action - M12

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKJ
    sensor design
    -
    body type
    Fixed
    head type
    Rotary head
    material
    Metal
    body material
    Zamak
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Rotary
    type of operator
    Spring return without operating lever
    type of approach
    Lateral approach 1 or 2 programmable direction
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    electrical connection
    Male connector M12, 5 pins
    contacts insulation form
    Zb
    number of steps
    1
    positive opening
    With
    positive opening minimum torque
    0.5 N.m
    minimum torque for tripping
    0.25 N.m
    [Ie] rated operational current
    3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
    0.27 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    4 A
    [Ui] rated insulation voltage
    60 V degree of pollution 3 conforming to IEC 60947-1
    resistance across terminals
    <= 25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    0.8 kV conforming to IEC 60664
    0.8 kV conforming to IEC 60947-1
    short-circuit protection
    4 A by gG cartridge fuse
    electrical durability
    5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate: <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    30000000 cycles
    width
    40 mm
    height
    89 mm
    depth
    44 mm
    terminals description ISO n°1
    (13-14)NO
    (21-22)NC
    Environment
    shock resistance
    50 gn (duration = 11 ms) conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    overvoltage category
    Class I conforming to NF C 20-030
    Class I conforming to IEC 61140
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    protective treatment
    TC
    product certifications
    CCC
    CSA
    UL
    standards
    CENELEC EN 50041
    EN 60204-1
    EN 60947-5-1
    IEC 60204-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • Chinese
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 239.5 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 412.6 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/22/16
    Size 799.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø :
    2 elongated holes Ø 5.3 x 7.3.


  • Mounting and Clearance

    Mounting with Cable Entry
    Position of Cable Gland


    (1)
    Recommended
    (2)
    To be avoided


    Mounting with Rotary Heads and Levers
    Type of Cam


    (1)
    Recommended
    (2)
    To be avoided


    Setting-up with Lever Head


    (1)
    5° steps throughout 360° / Tightening torque (Min : 1) (Max : 1.5)
    (2)
    45° steps throughout 360° / Tightening torque (Min : 1) (Max : 1.5)
    (a)
    Tightening torque (Min : 1) (Max : 1.5)


    Setting-up with Head ZCKE05
    Direction of Actuation Programming



  • Connections and Schema

    Wiring Diagram
    2-pole NC + NO Snap Action



    Wiring Diagram
    Connections


    1-2 :
    NC
    3-4 :
    NO


  • Technical Description

    Characteristics of Actuation
    Switch Actuation on End



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting