Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XCC
Schneider Electric XCC1912PS50RN Image

XCC1912PS50RN

Schneider Electric XCC1912PS50RN Image
XCC1912PS50RN

incremental encoder Ø 90 - solid shaft 12 mm - 5000 points - 5V RS422

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XCC
    encoder type
    Incremental encoder
    encoder name
    XCC
    product specific application
    -
    diameter
    90 mm
    shaft diameter
    12 mm
    shaft type
    Solid shaft
    resolution
    5000 points
    output stage
    Type R
    type of output stage
    Driver 5V, RS422
    electrical connection
    1 male connector M23 radial 12 pins
    [Us] rated supply voltage
    5 V DC
    supply voltage limits
    4.5...5.5 V DC
    enclosure material
    Zamak
    Complementary
    shaft tolerance
    G6
    residual ripple
    200 mV
    maximum revolution speed
    6000 rpm
    shaft moment of inertia
    150 g.cm²
    torque value
    0.01 N.m
    maximum load
    10 daN axial
    20 daN radial
    output frequency
    100 kHz
    number of channels
    3
    current consumption
    0...100 mA (no-load)
    maximum output current
    40 mA
    output level
    Low level: 0.5 V maximum (20 mA)
    High level: V supply - 2.5 V minimum (20 mA)
    surge withstand
    1 kV, level 2 conforming to IEC 61000-4-5
    base material
    Aluminium
    shaft material
    Stainless steel
    type of ball bearings
    6001ZZ
    product weight
    1.36 kg
    Environment
    marking
    CE
    ambient air temperature for operation
    -20...80 °C
    ambient air temperature for storage
    -30...85 °C
    IP degree of protection
    IP66 conforming to IEC 60529
    vibration resistance
    10 gn (f = 10...1000 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
    8 kV (air discharge) level 3 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV (signal ports) level 3 conforming to IEC 61000-4-4
    2 kV (power ports) level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0701  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XCC1912PS50RN: incremental encoder Ø 90 - solid shaft 12 mm - 5000 points - 5V RS422 (Version 2.0)
    Incremental encoders dia 90 Solid shaft 12 mm (Version 1.0)
    Incremental encoders dia 90 Solid shaft 12 mm (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCC... и принадлежности (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCC1...P/T Incremental encoder, Instruction Sheet (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    6 holes M6 x 1 at 120° on 60 PCD, maximum depth: 12 mm


  • Connections and Schema

    Wiring Diagram
    Type R Output Stage


    (1)
    Encoder
    (2)
    Processing
    (3)
    Supply 5 V


    Wiring Diagram
    M23, 12-pin Connector Connections

    Male Connector on Encoder


    Pin number

    1

    2

    3

    4

    5

    6

    7

    8

    9

    10

    11

    12

    Signal Supply

    A-

    +V

    0

    0-

    B

    B-

    R

    A

    R

    0 V

    0 V

    +V

    R = reserved, do not connect


Compare products: /