Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

incremental encoder Ø 40 - through shaft 6 mm - 1024 points - 5V RS422

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XCC
    encoder type
    Incremental encoder
    encoder name
    XCC
    product specific application
    -
    diameter
    40 mm
    shaft diameter
    6 mm
    shaft type
    Through shaft
    resolution
    1024 points
    output stage
    Type R
    type of output stage
    Driver 5V, RS422
    electrical connection
    Cable radial shielded
    cable length
    2 m
    cable composition
    8 x 0.14 mm²
    [Us] rated supply voltage
    5 V DC
    supply voltage limits
    4.5...5.5 V DC
    enclosure material
    Zamak
    Aluminium
    Complementary
    shaft tolerance
    H7
    cable outer diameter
    6 mm
    residual ripple
    200 mV
    maximum revolution speed
    9000 rpm
    shaft moment of inertia
    5 g.cm²
    torque value
    0.0025 N.m
    maximum load
    1 daN axial
    2 daN radial
    output frequency
    100 kHz
    number of channels
    3
    current consumption
    0...100 mA (no-load)
    maximum output current
    40 mA
    output level
    Low level: 0.5 V maximum (20 mA)
    High level: 2.5 V minimum (20 mA)
    surge withstand
    1 kV, level 2 conforming to IEC 61000-4-5
    base material
    Zamak
    Aluminium
    shaft material
    Aluminium
    Stainless steel
    type of ball bearings
    688AZZ1
    product weight
    0.405 kg
    Environment
    marking
    CE
    ambient air temperature for operation
    -20...80 °C
    ambient air temperature for storage
    -30...85 °C
    IP degree of protection
    IP52 conforming to IEC 60529
    vibration resistance
    10 gn (f = 10...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
    8 kV (air discharge) level 3 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV (signal ports) level 3 conforming to IEC 61000-4-4
    2 kV (power ports) level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0701  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Russian
    CAD
    Date
    Size
    Add to My Documents
    Incremental encoders dia 40 Through shaft 6 mm (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XCC... и принадлежности (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 M4 holes at 120° for cross-headed screws on 30 PCD, depth: 6 mm
    (2)
    Through shaft, Ø 6 (H7)
    (3)
    2 M2 x 3 flat cross-headed locking screws
    (4)
    Ø 6 cable, length 2 m, minimum bend radius: 30 mm


  • Connections and Schema

    Wiring Diagram
    Type R Output Stage


    (1)
    Encoder
    (2)
    Processing
    (3)
    Supply 5 V


    Wiring Diagram
    Cable Connections

    Wire colour

    BN

    RD

    VT

    BU

    YE

    OG

    GN

    BK

    Signal Supply

    A-

    +V

    0

    0-

    B

    B-

    A

    0V

    BN = Brown

    RD = Red

    VT = Violet

    BU = Blue

    YE = Yellow

    OG = Orange

    GN = Green

    BK = Black


Compare products: /