Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XCC
Schneider Electric XCC1406PR05K Image

XCC1406PR05K

Schneider Electric XCC1406PR05K Image
XCC1406PR05K

incremental encoder Ø 40 - solid shaft 6 mm - 500 points - push-pull

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XCC
    encoder type
    Incremental encoder
    encoder name
    XCC
    product specific application
    -
    diameter
    40 mm
    shaft diameter
    6 mm
    shaft type
    Solid shaft
    resolution
    500 points
    output stage
    Type K
    type of output stage
    Driver push-pull
    electrical connection
    Cable radial shielded
    cable length
    2 m
    cable composition
    8 x 0.14 mm²
    [Us] rated supply voltage
    11...30 V DC
    enclosure material
    Aluminium
    Zamak
    Complementary
    shaft tolerance
    G7
    cable outer diameter
    6 mm
    residual ripple
    500 mV
    maximum revolution speed
    9000 rpm
    shaft moment of inertia
    10 g.cm²
    torque value
    0.002 N.m
    maximum load
    1 daN axial
    2 daN radial
    output frequency
    100 kHz
    number of channels
    3
    current consumption
    0...75 mA no-load
    protection type
    Short-circuit protection
    Reverse polarity protection
    maximum output current
    40 mA
    output level
    Low level: 1.5 V maximum 20 mA
    High level: V supply - 3 V minimum 20 mA
    surge withstand
    1 kV, level 2 conforming to IEC 61000-4-5
    base material
    Zamak
    Aluminium
    shaft material
    Aluminium
    Stainless steel
    type of ball bearings
    688AZZ1
    net weight
    0.355 kg
    Environment
    marking
    CE
    ambient air temperature for operation
    -20…80 °C
    ambient air temperature for storage
    -30…85 °C
    IP degree of protection
    IP54 conforming to IEC 60529
    vibration resistance
    10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
    8 kV (air discharge) level 3 conforming to IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV signal ports level 3 conforming to IEC 61000-4-4
    2 kV power ports level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Codeurs rotatifs opto-électroniques OsiSense XCC (Version 1.0)
    Opto-electronic rotary encoders OsiSense XCC (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Incremental encoders dia 40 Solid shaft 6 mm (Version 1.0)
    Incremental encoders dia 40 Solid shaft 6 mm (Version 1.0)
    CAD file (on TraceParts) for XCC1406PR05K: incremental encoder Ø 40 - solid shaft 6 mm - 500 points - push-pull (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Ротационные кодирующие устройства XCC... и принадлежности (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XCC1...P/T Incremental encoder, Instruction Sheet (Version 03)
    XCC1406... / XCCHM2A30M Incremental encoders (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XCC... opto-electronic rotary encoders - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 holes M3 x 0.5 at 120° on 28 PCD, depth: 5 mm
    (2)
    3 holes M3 x 0.5 at 120° on 24 PCD, depth: 5 mm
    (3)
    Ø 6 cable, length 2 m, minimum bend radius: 30 mm


  • Connections and Schema

    Wiring Diagram
    Type K Output Stage


    (1)
    Encoder
    (2)
    Processing
    (3)
    Supply 11 V/30 V


    Wiring Diagram
    Cable Connections

    Wire colour

    BN

    RD

    VT

    BU

    YE

    OG

    GN

    BK

    Signal Supply

    A-

    +V

    0

    0-

    B

    B-

    A

    0V

    BN = Brown

    RD = Red

    VT = Violet

    BU = Blue

    YE = Yellow

    OG = Orange

    GN = Green

    BK = Black


Compare products: /