Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric XC2JC163 Image

XC2JC163

Green premium brand logo
Schneider Electric XC2JC163 Image
XC2JC163
Green premium brand logo

limit switch XC2-J - metal side plunger - 1 C/O

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    For severe applications
    device short name
    XC2J
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    movement of operating head
    Linear
    type of operator
    Side plunger metal
    switch actuation
    On end
    type of approach
    Lateral approach, 1 direction
    number of poles
    1
    contact operation
    Snap action
    minimum force for tripping
    26 N
    maximum actuation speed
    0.5 m/s
    repeat accuracy
    0.01 mm with 1 million operating cycles
    Complementary
    fixing mode
    By the body
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
    cable entry
    1 entry incorporating cable gland, cable outer diameter: 6…13.5 mm
    contacts insulation form
    Za
    contacts material
    Silver plated contacts
    positive opening
    Without
    minimum actuation speed
    0.001 m/min
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    500 V conforming to IEC 60947-5-1
    500 V conforming to NF C 20-040 group C
    300 V conforming to CSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    25 MOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    30000000 cycles
    width
    40 mm
    height
    112 mm
    depth
    41 mm
    net weight
    0.6 kg
    terminals description ISO n°1
    (13-14-11-12)OF
    Environment
    shock resistance
    25 gn for 18 ms conforming to IEC 60068-2-27
    vibration resistance
    10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    IP657 conforming to NF C 20-010
    IK degree of protection
    IK08
    electrical shock protection class
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    protective treatment
    TC
    product certifications
    CSA
    NEMKO
    DEMKO
    standards
    EN/IEC 60947-5-1
    IEC 60337-1
    UL 508
    VDE 0660-200
    CSA C22.2 No 14
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    выключатели концевые XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Fixing from the rear: by 2 M5 screws. Depth of thread on switch: 10 mm.
    (2)
    Fixing from the front via 2 holes Ø 5.5.


  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action



  • Technical Description

    Characteristics of Actuation
    Switch Actuation on End



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open
    (3)
    Tripping
    (4)
    Resetting


Compare products: /