Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric XC1AC175 Image

XC1AC175

Schneider Electric XC1AC175 Image
XC1AC175

limit switch XC1AC - end ball bearing plunger - 2NO - staggered

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch
    product specific application
    Materials handling
    device short name
    XC1AC
    sensor design
    -
    body type
    Fixed
    head type
    Plunger head
    material
    Metal
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return ball bearing plunger metal
    switch actuation
    By 30° cam
    type of approach
    Multi-directional approach
    electrical connection
    Screw-clamp terminals, 1 x 0.5...1 x 2.5 mm²
    cable entry
    3 entries tapped for Pg 13.5 cable gland, cable outer diameter: 9...12 mm
    number of poles
    2
    contacts type and composition
    2 NO
    contact operation
    Slow-break, staggered
    number of steps
    1
    positive opening
    Without
    Complementary
    contacts insulation form
    Zb
    maximum actuation speed
    0.5 m/s
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    500 V AC
    resistance across terminals
    <= 8 mOhm
    short-circuit protection
    10 A cartridge fuse gG
    electrical durability
    1000000 cycles AC-15, 110 V 900 VA, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 50/60 Hz, inductive load type
    1000000 cycles AC-15, 230 V 1900 VA, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 50/60 Hz, inductive load type
    1000000 cycles AC-15, 48 V 450 VA, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 50/60 Hz, inductive load type
    1000000 cycles DC-13, 110 V 100 W, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive load type
    1000000 cycles DC-13, 230 V 95 W, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive load type
    1000000 cycles DC-13, 48 V 100 W, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive load type
    3000000 cycles AC-15, 110 V 350 VA, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 50/60 Hz, inductive load type
    3000000 cycles AC-15, 230 V 430 VA, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 50/60 Hz, inductive load type
    3000000 cycles AC-15, 48 V 170 VA, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 50/60 Hz, inductive load type
    3000000 cycles DC-13, 110 V 40 W, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive load type
    3000000 cycles DC-13, 230 V 33 W, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive load type
    3000000 cycles DC-13, 48 V 35 W, <= 60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C inductive load type
    mechanical durability
    10000000 cycles
    width
    77 mm
    height
    139 mm
    depth
    44 mm
    product weight
    0.53 kg
    terminals description ISO n°1
    (11-12)NC
    (13-14)NO
    Environment
    shock resistance
    95 gn 11 ms IEC 60068-2-27
    vibration resistance
    9 gn 10...500 Hz IEC 60068-2-6
    IP degree of protection
    IP65 IEC 60529
    IP65 NF C 20-010
    electrical shock protection class
    Class I conforming to IEC 61140
    Class I conforming to NF C 20-030
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    protective treatment
    TC
    operating position
    Any position
    product certifications
    CSA
    standards
    EN 60947-5-1
    IEC 337-1
    IEC 947-5-1
    VDE 0660-200
    CSA C22.2 No 14
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Limit switches OsiSense XC Special (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XC... и ZC..., выключатели безопасности XCS..., блоки контакта XE... и микропереключатели XEP... - Сертификат соответствия EAC (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XC1A... Limit switch for materials handling application (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XC... limit switches - EU declaration of conformity (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XCKJ10541 Metal Limit Switch, Product Environmental Profile (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    3 tapped entries for Pg 13.5 cable gland


    Adaptator Dimensions for IS0 M20 x 1.5



  • Connections and Schema

    Wiring Diagram
    2-pole NO + NO Staggered, Slow Break



  • Technical Description

    Characteristics of Actuation
    Switch Actuation by 30° Cam



    Functionnal Diagram


    (1)
    Closed
    (2)
    Open


Compare products: /