Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Count
Schneider Electric XBKT50000U08M Image

XBKT50000U08M

Schneider Electric XBKT50000U08M Image
XBKT50000U08M

Zelio Count totalising counter - mechanical 5 digits display - 48 V DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Count
    product or component type
    Totalising counter
    display type
    Mechanical
    size
    31 x 41.5 mm
    display digits
    5 digit(s)
    counting frequency
    20 Hz
    reset
    Without
    counting capacity
    0...99999
    technology type
    Electromechanical
    Complementary
    [Us] rated supply voltage
    48 V DC
    power consumption in W
    1.5 W
    backup time
    Permanent
    counting mode
    Adding
    input function
    Counting
    input type
    Contact
    mechanical durability
    10000000 cycles
    mounting mode
    Flush-mounted
    mounting support
    Panel mounting
    connections - terminals
    AMP lugs (connection box)
    height
    31 mm
    net weight
    0.1 kg
    width
    41.5 mm
    product destination
    Cable
    character size
    4 mm
    Environment
    standards
    EN 50082-2
    EN 50081-2
    product certifications
    CUR
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…50 °C
    ambient air temperature for storage
    -20…60 °C
    vibration resistance
    5 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    30 gn for 6 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 60536
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate XBK (Version 1.0)
    Date 3/24/15
    Size 233.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Zelio Count XBK counters (Version 1.0)
    Date 8/24/16
    Size 186.4 KB
    Date 8/24/16
    Size 212.6 KB
    Date 8/24/16
    Size 200 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /