Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB7EV63P3 Image

Range: Harmony XB7

Complete control buttons

XB7EV63P3

Schneider Electric XB7EV63P3 Image
Range: Harmony XB7

Complete control buttons

XB7EV63P3

round pilot light Ø 22 - green - BA 9s base - <= 250 V - faston connectors

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB7
    product or component type
    Pilot light
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    operator additional information
    With plain lens
    light source
    Incandescent (bulb not included)
    device presentation
    Monolithic product
    Complementary
    height
    29 mm
    width
    29 mm
    depth
    54 mm
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.018 kg
    overvoltage category
    Class II IEC 60536
    device mounting
    Fixing hole 22.5 mm 22.3 +0.4/0 EN/IEC 60947-5-1
    fixing center
    >= 30 x 40 mm support panel metal 1...6 mm
    >= 30 x 40 mm support panel plastic 2...6 mm
    fixing mode
    Fixing nut beneath head 2...2.4 N.m
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Green
    connections - terminals
    Faston connectors 1 x 6.35 mm EN/IEC 60947-1
    Faston connectors 2 x 2.8 mm EN/IEC 60947-1
    [Ui] rated insulation voltage
    250 V 3 EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    signalling type
    Steady
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    <= 250 V
    compatibility code
    XB7
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...55 °C
    IP degree of protection
    IP20 rear face IEC 60529
    IP54 front face IEC 60529
    NEMA degree of protection
    NEMA 12
    standards
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    JIS C 4520
    vibration resistance
    5 gn 2...500 Hz IEC 60068-2-6
    shock resistance
    50 gn 11 ms half sine wave acceleration IEC 60068-2-27
    electromagnetic compatibility
    Disturbing field emission class B EN 55011
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 300 B
    Date 9/24/17
    Size 69.7 KB
    Date 9/24/17
    Size 566.2 KB
    Date 5/10/16
    Size 451.9 KB
    Date 9/24/17
    Size 566.2 KB
    Date 9/18/17
    Size 69.7 KB
    Date 9/18/17
    Size 300 B
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 454.4 KB
    Date 9/24/17
    Size 454.4 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pilot Light with Faston Terminal
    Dimensions


    e
    Support panel thickness: 1 to 6 mm/0.4 to 0.24 in. (metal), 2 to 6 mm/0.8 to 0.24 in. (plastic).


  • Mounting and Clearance

    Mounting
    Diameter of Finished Fixing Holes


    (1)
    Minimum value.
    (2)
    40 mm/1.58 in. for Emergency switching off pushbutton only.
    (3)
    Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.


    Faston Clip Connection



    “U” Type Tag Connection


    (1)
    6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
    (2)
    M3 screw clamp terminal.


  • Connections and Schema

    Wiring Diagram


    (1)
    bulb BA 9s