Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB7EV44P Image

Range: Harmony XB7

Legacy Products

XB7EV44P

Schneider Electric XB7EV44P Image
Range: Harmony XB7

Legacy Products

XB7EV44P

round pilot light Ø 22 - red - BA 9s neon - 230 V - screw clamp terminals

Show more characteristics >
Add to My Products Remove from My Products

XB7EV44P is replaced by:
Product
Qty
XB7EV04MP
Qty
10
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 09 April 2009
  • Main
    range of product
    Harmony XB7
    product or component type
    Pilot light
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    light source
    Neon
    device presentation
    Monolithic product
    Complementary
    height
    29 mm
    width
    29 mm
    depth
    54 mm
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.02 kg
    overvoltage category
    Class II IEC 60536
    device mounting
    Fixing hole 22.5 mm 22.3 +0.4/0 EN/IEC 60947-5-1
    fixing center
    >= 30 x 40 mm support panel metal 1...6 mm
    >= 30 x 40 mm support panel plastic 2...6 mm
    fixing mode
    Fixing nut beneath head 2...2.4 N.m
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Red
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
    Faston connectors 6.35 x 0.8 mm EN/IEC 60947-1
    Forked type tag connectors 6.5 mm EN/IEC 60947-1
    Screw clamp terminals <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    tightening torque
    0.8...1.2 N.m EN 60947-1
    shape of screw head
    Cross JIS No 1
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    [Ui] rated insulation voltage
    250 V 3 EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    signalling type
    Steady
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    230 V AC 50/60 Hz
    supply voltage limits
    195...264 V AC
    current consumption
    < 5 mA
    service life
    50000 h at rated voltage and 25 °C
    compatibility code
    XB7
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    IP degree of protection
    IP20 rear face IEC 60529
    IP54 front face IEC 60529
    NEMA degree of protection
    NEMA 12
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    vibration resistance
    5 gn 2...500 Hz IEC 60068-2-6
    shock resistance
    50 gn 11 ms half sine wave acceleration IEC 60068-2-27
    electromagnetic compatibility
    Disturbing field emission class B EN 55011
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 300 B
    Date 9/24/17
    Size 69.7 KB
    Date 9/24/17
    Size 566.2 KB
    Date 9/24/17
    Size 566.2 KB
    Date 9/18/17
    Size 69.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 454.4 KB
    Date 9/24/17
    Size 454.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.