Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB7EV04BP3 Image

Range: Harmony XB7

Complete control buttons

XB7EV04BP3

Schneider Electric XB7EV04BP3 Image
Range: Harmony XB7

Complete control buttons

XB7EV04BP3

PILOT LIGHT FASTON - LED - Red - 24v

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB7
    product or component type
    Pilot light
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Red
    operator additional information
    With plain lens
    light source
    LED
    bulb base
    Integral LED
    [Us] rated supply voltage
    24 V AC/DC, 50/60 Hz
    device presentation
    Monolithic product
    Complementary
    height
    29 mm
    width
    29 mm
    depth
    54 mm
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.02 kg
    device mounting
    Fixing hole: Ø 22.5 mm (22.3 +0.4/0) conforming to EN/IEC 60947-5-1
    fixing center
    >= 30 x 40 mm on support panel, metal, thickness: 1...6 mm
    >= 30 x 40 mm on support panel, plastic, thickness: 2...6 mm
    fixing mode
    Fixing nut beneath head recommended torque: 2...2.4 N.m
    connections - terminals
    Faston connectors (1 x 6.35 mm) conforming to EN/IEC 60947-1
    Faston connectors (2 x 2.8 mm) conforming to EN/IEC 60947-1
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    signalling type
    Steady
    supply voltage limits
    19.2...30 V DC
    21.6...26.4 V AC
    current consumption
    20...27 mA
    service life
    70000 h at rated voltage and 25 °C
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP65 (front face) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4 conforming to UL 50 E
    NEMA 12 conforming to UL 50 E
    standards
    CSA C22.2 No 14
    UL 508
    JIS C 4520
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    electromagnetic compatibility
    Disturbing field emission, class B conforming to EN 55011
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 300 B
    Date 9/24/17
    Size 69.7 KB
    Date 9/24/17
    Size 566.2 KB
    Date 5/10/16
    Size 451.9 KB
    Date 9/24/17
    Size 566.2 KB
    Date 9/18/17
    Size 69.7 KB
    Date 9/18/17
    Size 300 B
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 454.4 KB
    Date 9/24/17
    Size 454.4 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Pilot Light with Faston Terminal
    Dimensions


    e
    Support panel thickness: 1 to 6 mm/0.4 to 0.24 in. (metal), 2 to 6 mm/0.8 to 0.24 in. (plastic).


  • Mounting and Clearance

    Mounting
    Diameter of Finished Fixing Holes


    (1)
    Minimum value.
    (2)
    40 mm/1.58 in. for Emergency switching off pushbutton only.
    (3)
    Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.


    Faston Clip Connection



    “U” Type Tag Connection


    (1)
    6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
    (2)
    M3 screw clamp terminal.


  • Connections and Schema

    Wiring Diagram


    (1)
    LED