Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB7ES542P Image

Range: Harmony XB7

Legacy Products

XB7ES542P

Schneider Electric XB7ES542P Image
Range: Harmony XB7

Legacy Products

XB7ES542P

Emergency switching off Ø 22 - red mushroom head Ø 40 mm - turn to release 1 NC

Show more characteristics >
Add to My Products Remove from My Products

XB7ES542P is replaced by:
Product
Qty
XB7NS8442
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2013
  • Main
    range of product
    Harmony XB7
    product or component type
    Emergency switching off monolithic push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    shape of signaling unit head
    Round
    type of operator
    Mechanical latching
    reset
    Turn to release
    operator profile
    Red mushroom Ø 40 mm unmarked
    contacts type and composition
    1 NC
    connections - terminals
    Screw clamp terminals : <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals : 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    device presentation
    Monolithic product
    Complementary
    CAD overall width
    40 mm
    CAD overall height
    40 mm
    CAD overall depth
    72 mm
    terminals description ISO n°1
    (11-12)NC
    product weight
    0.032 kg
    device mounting
    Fixing hole: Ø 22.5 mm (22.3 +0.4/0) conforming to EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm on support panel, metal, thickness: 1...6 mm
    >= 30 x 40 mm on support panel, plastic, thickness: 2...6 mm
    fixing mode
    Fixing nut beneath head recommended torque: 2...2.4 N.m
    contact operation
    Slow-break
    contacts usage
    Standard
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    mechanical durability
    10000 cycles
    tightening torque
    0.8...1.2 N.m conforming to EN 60947-1
    shape of screw head
    Cross head compatible with JIS No 1 screwdriver
    Cross head compatible with Philips no 1 screwdriver
    Cross head compatible with pozidriv No 1 screwdriver
    Slotted head compatible with flat Ø 4 mm screwdriver
    Slotted head compatible with flat Ø 5.5 mm screwdriver
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, DC-13, 0.3 A at 24 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.03 A at 230 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.09 A at 240 V, operating rate: 108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ < 10exp(-6) at 17 V, 5 mA conforming to IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP54 (front face) conforming to IEC 60529
    NEMA degree of protection
    NEMA 12 conforming to UL 50
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    IEC 60364-5-53
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 300 B
    Date 9/24/17
    Size 69.7 KB
    Date 9/24/17
    Size 566.2 KB
    Date 5/10/16
    Size 451.9 KB
    Date 9/24/17
    Size 566.2 KB
    Date 9/18/17
    Size 69.7 KB
    Date 9/18/17
    Size 300 B
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 454.4 KB
    Date 6/12/17
    Size 474.5 KB
    Date 4/28/16
    Size 474.5 KB
    Date 9/24/17
    Size 454.4 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Emergency Switching off Pushbutton
    Dimensions


    e
    Support panel thickness: 1 to 6 mm/0.4 to 0.24 in. (metal), 2 to 6 mm/0.8 to 0.24 in. (plastic).


  • Mounting and Clearance

    Mounting
    Diameter of Finished Fixing Holes


    (1)
    Minimum value.
    (2)
    40 mm/1.58 in. for Emergency switching off pushbutton only.
    (3)
    Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.


    “U” Type Tag Connection


    (1)
    6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
    (2)
    M3 screw clamp terminal.


  • Connections and Schema

    Wiring