Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB7EH0561P Image

Range: Harmony XB7

Legacy Products

XB7EH0561P

Schneider Electric XB7EH0561P Image
Range: Harmony XB7

Legacy Products

XB7EH0561P

yellow illuminated pushbutton Ø 22 - push and push-to-release - 250 V - 1 NO

Show more characteristics >
Add to My Products Remove from My Products

XB7EH0561P is replaced by:
Product
Qty
XB7NJ0861
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2012
  • Main
    range of product
    Harmony XB7
    product or component type
    Illuminated push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    light source
    Incandescent (bulb not included)
    device presentation
    Monolithic product
    Complementary
    height
    29 mm
    width
    29 mm
    depth
    71 mm
    terminals description ISO n°1
    (13-14)NO
    product weight
    0.02 kg
    device mounting
    Fixing hole 22.5 mm 22.3 +0.4/0 EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm support panel metal 1...6 mm
    >= 30 x 40 mm support panel plastic 2...6 mm
    fixing mode
    Fixing nut beneath head 2...2.4 N.m
    shape of signaling unit head
    Round
    type of operator
    Push and push-to-release
    operator profile
    Projecting yellow unmarked
    contacts type and composition
    1 NO
    contact operation
    Slow-break
    positive opening
    Without
    mechanical durability
    300000 cycles
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 2.5 mm² without cable end EN/IEC 60947-1
    Screw clamp terminals <= 2 x 1.5 mm² with cable end EN/IEC 60947-1
    tightening torque
    0.8...1.2 N.m EN 60947-1
    shape of screw head
    Cross JIS No 1
    Cross Philips no 1
    Cross pozidriv No 1
    Slotted flat Ø 4 mm
    Slotted flat Ø 5.5 mm
    short-circuit protection
    4 A cartridge fuse gG EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V 3 EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV EN/IEC 60947-1
    [Ie] rated operational current
    0.1 A 250 V DC-13 R300 EN/IEC 60947-5-1
    0.22 A 125 V DC-13 R300 EN/IEC 60947-5-1
    0.3 A 240 V AC-14 D300 EN/IEC 60947-5-1
    0.6 A 120 V AC-14 D300 EN/IEC 60947-5-1
    electrical durability
    1000000 cycles DC-13 0.3 A 24 V 216000 cyc/mn 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15 0.03 A 230 V 216000 cyc/mn 0.5 EN/IEC 60947-5-1 appendix C
    1000000 cycles AC-15 0.09 A 240 V 108000 cyc/mn 0.5 EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ <= 10exp(-6) 17 V 5 mA EN/IEC 60947-5-4
    signalling type
    Steady
    bulb base
    BA 9s
    [Us] rated supply voltage
    <= 250 V
    service life
    2000 h at rated voltage and 25 °C
    compatibility code
    XB7
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...55 °C
    electrical shock protection class
    Class II IEC 61140
    IP degree of protection
    IP20 rear face IEC 60529
    IP54 front face IEC 60529
    NEMA degree of protection
    NEMA 12
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    vibration resistance
    5 gn 2...500 Hz IEC 60068-2-6
    shock resistance
    50 gn 11 ms half sine wave acceleration IEC 60068-2-27
    electromagnetic emission
    Class B EN 55011
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 300 B
    Date 9/24/17
    Size 69.7 KB
    Date 9/24/17
    Size 566.2 KB
    Date 9/24/17
    Size 566.2 KB
    Date 9/18/17
    Size 69.7 KB
    Date 9/18/17
    Size 300 B
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 454.4 KB
    Date 6/12/17
    Size 474.5 KB
    Date 4/28/16
    Size 474.5 KB
    Date 9/24/17
    Size 454.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.