Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB7EA51P3 Image

Range: Harmony XB7

Legacy Products

XB7EA51P3

Schneider Electric XB7EA51P3 Image
Range: Harmony XB7

Legacy Products

XB7EA51P3

yellow flush pushbutton Ø22 - spring return - 1NO - Faston connectors - unmarked

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB7
    product or component type
    Push-button
    device short name
    XB7
    mounting diameter
    22 mm
    sale per indivisible quantity
    10
    IP degree of protection
    IP20 (rear face) conforming to IEC 60529
    IP54 (front face) conforming to IEC 60529
    shape of signaling unit head
    Round
    type of operator
    Spring return
    operator profile
    Yellow flush unmarked
    contacts type and composition
    1 NO
    connections - terminals
    Faston connectors (1 x 6.35 mm)
    Faston connectors (2 x 2.8 mm)
    device presentation
    Monolithic product
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    52 mm
    terminals description ISO n°1
    (13-14)NO
    product weight
    0.02 kg
    device mounting
    Fixing hole: Ø 22.5 mm (22.3 +0.4/0) conforming to EN/IEC 60947-1
    fixing center
    >= 30 x 40 mm on support panel, metal, thickness: 1...6 mm
    >= 30 x 40 mm on support panel, plastic, thickness: 2...6 mm
    fixing mode
    Fixing nut beneath head recommended torque: 2...2.4 N.m
    contact operation
    Slow-break
    positive opening
    Without positive opening
    mechanical durability
    1000000 cycles
    short-circuit protection
    4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-1
    [Ie] rated operational current
    0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1
    electrical durability
    1000000 cycles, DC-13, 0.3 A at 24 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.03 A at 230 V, operating rate: 216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 0.09 A at 240 V, operating rate: 108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    electrical reliability
    Λ <= 10exp(-6) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    overvoltage category
    Class II conforming to IEC 60536
    NEMA degree of protection
    NEMA 12
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C 4520
    UL 508
    EN/IEC 60947-1
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.