Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB6ETI522P Image

Range: Harmony XB6

Monolithic buttons IP65

XB6ETI522P

Schneider Electric XB6ETI522P Image
Range: Harmony XB6

Monolithic buttons IP65

XB6ETI522P

Ø16mm Estop Illuminated 12 VDC polarised Ø32mm head turn/pull to release 2NC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB6E
    product or component type
    Complete illuminated mushroom head push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    32 mm
    shape of signaling unit head
    Round
    type of operator
    Trigger action
    reset
    Turn to release
    Pull to release
    operator profile
    Red mushroom Ø 32 mm
    contacts type and composition
    2 NC
    connections - terminals
    Solder terminal, clamping connection <= 0.75 mm² / AWG 19 min
    Complementary
    product weight
    0.0201 kg
    marking
    CE
    mechanical durability
    100000 cycles
    tightening torque
    0.6...1 N.m
    short-circuit protection
    6 A by gG fuse conforming to IEC 60269
    [Ith] conventional free air thermal current
    5 A
    [Ui] rated insulation voltage
    250 V (degree of pollution: 3)
    insulation resistance
    < 100 MOhm
    [Uimp] rated impulse withstand voltage
    2.5 kV
    [Ie] rated operational current
    1.5 A at 120 V, AC-12, C300 conforming to EN/IEC 60947-5-1
    0.3 A at 120 V, AC-15, C300 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12, C300 conforming to EN/IEC 60947-5-1
    0.3 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12, R300 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12, R300 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1
    electrical durability
    50000 cycles DC-13
    1000000 cycles
    Environment
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -10...55 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    EN 60947-5-1
    EN 60947-5-5
    UL 508
    GB 14048.5
    CSA C22.2 No 14
    JIS C8201-5-1
    product certifications
    CCC
    TÜV
    UR
    vibration resistance
    +/- 0.7 mm (10...500 Hz)
    shock resistance
    500 m/s² for mechanical durability
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 5/23/18
    Size 6.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/6/14
    Size 12.8 KB
    Date 9/18/17
    Size 12.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 471.3 KB
    Date 6/12/17
    Size 447.3 KB
    Date 4/28/16
    Size 447.3 KB
    Date 4/27/16
    Size 471.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 5/28/13
    Size 212.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Emergency Stop Illuminated Pushbutton


    e :
    panel thickness 0.5 to 6 mm / 0.01 to 0.23 in.
    (1)
    Nut
    (2)
    Anti-rotation plate (thickness: 0.6 mm / 0.02 in.)
    (3)
    Seal (thickness: 0.5 mm / 0.01 in.)


  • Mounting and Clearance

    Panel Cut-out



    Minimum Clearance for Emergency Stop Pushbutton


    A :
    41 mm / 1.61


  • Connections and Schema

    Wiring Diagram
    Emergency Stop Illuminated Pushbutton Switches



    Terminals 1-2 :
    NC contact terminals
    Terminals 3-4 :
    NO contact terminals
    Terminals a-b :
    Lamp terminals