Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB6EDW6J2C Image

Range: Harmony XB6

Legacy

XB6EDW6J2C

Schneider Electric XB6EDW6J2C Image
Range: Harmony XB6

Legacy

XB6EDW6J2C

rectangular blue illuminated pushbutton Ø16-flush spring return-12 V-2OC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB6E
    product or component type
    Illuminated monolithic push-button
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    type of operator
    Spring return
    operator profile
    Blue flush
    contacts type and composition
    2 C/O
    contact operation
    Snap action
    connections - terminals
    Fast connector socket
    Solder terminal, clamping connection <= 0.75 mm² / AWG 19 min
    Insulated faston : 2.8 x 0.5 mm
    contacts material
    Gold-flashed silver
    light source
    Integral LED
    [Us] rated supply voltage
    12 V
    Complementary
    product weight
    0.006 kg
    operating position
    Any position
    marking
    CE
    mechanical durability
    1000000 cycles
    contact resistance
    < 50 mOhm for 1/6 V
    short-circuit protection
    2 A by gG cartridge fuse
    [Ith] conventional free air thermal current
    3 A with fast connector socket
    5 A
    [Ie] rated operational current
    1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
    electrical durability
    100000 cycles AC, 0.7 A - 220 V conforming to EN/IEC 60947-5-1 appendix C
    signalling type
    Steady
    current consumption
    10 mA
    service life
    30000 h
    Environment
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...55 °C
    IP degree of protection
    IP40 conforming to IEC 60529
    standards
    IEC 60947-1
    IEC 60947-5-1
    JIS C 4520
    JIS C 852
    UL 508
    CSA C22.2 No 14
    product certifications
    CCC
    cURus
    vibration resistance
    1 mm (10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 447.3 KB
    Date 4/28/16
    Size 447.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 5/28/13
    Size 212.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.