Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XB6EDG221C Image

Range: Harmony XB6

Legacy

XB6EDG221C

Schneider Electric XB6EDG221C Image
Range: Harmony XB6

Legacy

XB6EDG221C

rectangular black key selector switch Ø16-projecting keylock 2 positions-1OC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB6E
    product or component type
    Monolithic selector switch
    device short name
    XB6E
    bezel material
    Plastic
    mounting diameter
    16 mm
    sale per indivisible quantity
    5
    shape of signaling unit head
    Rectangular
    type of operator
    Stay put
    operator profile
    Key switch
    operator position information
    2 positions
    key number
    132
    key withdrawal position
    In any position
    contacts type and composition
    1 C/O
    contact operation
    Snap action
    connections - terminals
    Fast connector socket
    Solder terminal, clamping connection <= 0.75 mm² / AWG 19 min
    Insulated faston : 2.8 x 0.5 mm
    contacts material
    Gold-flashed silver
    Complementary
    product weight
    0.02 kg
    overvoltage category
    II conforming to IEC 60536
    marking
    CE
    mechanical durability
    250000 cycles
    tightening torque
    0.6...1 N.m
    contact resistance
    < 50 mOhm for 1/6 V
    short-circuit protection
    2 A by gG cartridge fuse
    [Ith] conventional free air thermal current
    3 A with fast connector socket
    5 A
    [Ie] rated operational current
    1.5 A at 120 V, AC-12 conforming to EN/IEC 60947-5-1
    1 A at 240 V, AC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 240 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 120 V, AC-13 conforming to EN/IEC 60947-5-1
    1 A at 24 V, DC-12 conforming to EN/IEC 60947-5-1
    0.7 A at 24 V, DC-13 conforming to EN/IEC 60947-5-1
    0.2 A at 125 V, DC-12 conforming to EN/IEC 60947-5-1
    0.15 A at 125 V, DC-13 conforming to EN/IEC 60947-5-1
    electrical durability
    100000 cycles AC, 0.7 A - 220 V conforming to EN/IEC 60947-5-1 appendix C
    Environment
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...55 °C
    IP degree of protection
    IP40 conforming to IEC 60529
    standards
    IEC 60947-1
    UL 508
    CSA C22.2 No 14
    JIS C 852
    JIS C 4520
    IEC 60947-5-1
    product certifications
    cURus
    CCC
    vibration resistance
    1 mm (10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 447.3 KB
    Date 4/28/16
    Size 447.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 5/28/13
    Size 212.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.