Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Monostable Biometric switch RGPD- connection by 2m cable

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Biometric switch RGPD
    product specific application
    Industrial machines
    Materials handling
    device short name
    XB5S
    bezel material
    Plastic
    mounting diameter
    22 mm
    output type
    PNP
    sale per indivisible quantity
    1
    IP degree of protection
    IP65 front face conforming to EN/IEC 60529
    IP20 rear face conforming to EN/IEC 60529
    type of operator
    Momentary
    operator profile
    Fingerprint reader
    connections - terminals
    1 pre-wired cable, clamping capacity: 3 x 0.34 mm²
    memory usage
    200 users with up to 2 fingerprints per user
    Complementary
    enclosure material
    Polyamide PA66
    cable insulation material
    PvR
    operating position
    Flat surface installation
    Horizontal position
    Vertical surface installation
    function of module
    Monostable
    product weight
    0.17 kg
    marking
    CE
    local signalling
    1 LED orange, function: administrator's registration mode
    1 LED orange, function: operator's registration mode
    1 LED green, function: output state indicator
    1 LED red, function: error
    1 LED red, function: reset
    short-circuit protection
    250 mA by gG external fuse
    [Us] rated supply voltage
    24 V DC
    electrical connection
    Free wire ends with 3 wires of 2 m
    supply voltage limits
    20...30 V DC
    protection type
    Overload protection
    Reverse polarity
    Short-circuit
    maximum switching current
    200 mA
    [Ures] residual voltage
    1 V, closed state
    current consumption
    <= 70 mA no-load
    delay first up
    <= 3 s + 0.5 ms per user registered
    delay recovery
    <= 1.5 s
    delay response
    <= 1.5 s
    Environment
    range of product
    Harmony XB5S
    ambient air temperature for storage
    -25...70 °C
    ambient air temperature for operation
    -5...50 °C
    NEMA degree of protection
    NEMA 12
    standards
    IEC 61000-6-2
    IEC 61000-6-4
    product certifications
    CSA
    UL
    vibration resistance
    +/- 3 mm (f = 5...9 Hz) conforming to IEC 60068-2-6
    1 gn (f = 9...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Biometric switch Harmony XB5S Catalog (Version 6.0)
    Catalogue Bouton biométrique HarmonyXB5S (Version 5.0)
    User guide
    Date
    Size
    Add to My Documents
    Security Insurance Plan - Protection of Personal Data - XB5S6 - XB5S7 (Version 00)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XB5S.B2L2 / XB5S.B2M12 Harmony biometric key switch - RGPD compliant, Instruction (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions of Biometric Switches


    e:
    1 to 6 mm / 0.04 to 0.24 in.


  • Connections and Schema

    Cable with PNP Output


    BU:
    Blue
    BN:
    Brown
    BK:
    Black


Compare products: /