Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5S
Schneider Electric XB5S1B2M12 Image

XB5S1B2M12

Schneider Electric XB5S1B2M12 Image
XB5S1B2M12

Bistable Biometric switch - connection by M12 connector

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Biometric switch
    product specific application
    Materials handling
    Industrial machines
    device short name
    XB5S
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    output type
    PNP
    sale per indivisible quantity
    1
    IP degree of protection
    IP20 (rear face) conforming to EN/IEC 60529
    IP65 (front face) conforming to EN/IEC 60529
    type of operator
    Stay put
    operator position information
    2 positions
    operator profile
    fingerprint reader
    memory usage
    200 users with up to 2 fingerprints per user
    Complementary
    enclosure material
    Polyamide PA66
    cable insulation material
    PvR
    operating position
    Horizontal position
    Vertical surface installation
    Flat surface installation
    function of module
    Bi-stable
    net weight
    0.183 kg
    marking
    CE
    local signalling
    1 LED (green)output state indicator:
    1 LED (orange)administrator's registration mode:
    1 LED (orange)operator's registration mode:
    1 LED (red)error:
    1 LED (red)reset:
    short-circuit protection
    250 mA external fuse type gG
    [Us] rated supply voltage
    24 V DC
    electrical connection
    M12 connector of 0.2 m
    supply voltage limits
    20…30 V DC
    protection type
    Reverse polarity
    Overload protection
    Short-circuit
    maximum switching current
    200 mA
    [Ures] residual voltage
    1 V closed state
    current consumption
    <= 70 mA no-load
    maximum delay first up
    3 s + 0.5 ms per user registered
    maximum delay recovery
    1.5 s
    maximum delay response
    1.5 s
    Environment
    range of product
    Harmony XB5S
    ambient air temperature for storage
    -25…70 °C
    ambient air temperature for operation
    -5…50 °C
    NEMA degree of protection
    NEMA 12
    standards
    IEC 61000-6-4
    IEC 61000-6-2
    product certifications
    CSA
    UL
    vibration resistance
    +/- 3 mm (f= 5…9 Hz) conforming to IEC 60068-2-6
    1 gn (f= 9…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English12
    • Chinese2
    • French6
    • German5
    • Italian4
    • Kazakh3
    • Portuguese4
    • Russian4
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 8/8/19
    Size pdf
    Size 2.9 MB
    Date 3/21/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Soft, User Manual (Version 02)
    Description
    This document describes the functions of Harmony XB5SSoft that are used for the management of XB5S device databases.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    This document describes the functions of Harmony XB5SSoft that are used for the management of XB5S device databases.
    Harmony XB5S Soft, 用户手册 (Version 02)
    Description
    本文档介绍用于管理 XB5S 设备数据库的 Harmony XB5SSoft 的功能。
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    本文档介绍用于管理 XB5S 设备数据库的 Harmony XB5SSoft 的功能。
    Harmony XB5S Soft, Manuel utilisateur (Version 02)
    Description
    Ce document décrit les fonctions de Harmony XB5SSoft, qui permettent de gérer les bases dedonnées des équipement XB5S.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    Ce document décrit les fonctions de Harmony XB5SSoft, qui permettent de gérer les bases dedonnées des équipement XB5S.
    Harmony XB5S Soft, Benutzerhandbuch (Version 02)
    Description
    In diesem Dokument werden die Funktionen der Software Harmony XB5SSoft beschrieben, dieder Verwaltung von XB5S-Gerät-Datenbanken dient.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    In diesem Dokument werden die Funktionen der Software Harmony XB5SSoft beschrieben, dieder Verwaltung von XB5S-Gerät-Datenbanken dient.
    Harmony XB5S Soft, Manuale utente (Version 02)
    Description
    Questo documento descrive le funzioni di Harmony XB5SSoft utilizzate per la gestione dei database Dispositivo XB5S.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    Questo documento descrive le funzioni di Harmony XB5SSoft utilizzate per la gestione dei database Dispositivo XB5S.
    Harmony XB5S Soft, Manual do Usuário (Version 02)
    Description
    Este documento descreve as funções do Harmony XB5SSoft que são usadas para o gerenciamento de bancos de dados do XB5S dispositivo.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    Este documento descreve as funções do Harmony XB5SSoft que são usadas para o gerenciamento de bancos de dados do XB5S dispositivo.
    Harmony XB5S Soft, Руководство пользователя (Version 01)
    Description
    В этом документе описываются функции Harmony XB5SSoft, которые используются для управления базами данных устройств XB5S.
    Size pdf
    Size 4.1 MB
    Date 4/1/15
    Description
    В этом документе описываются функции Harmony XB5SSoft, которые используются для управления базами данных устройств XB5S.
    Harmony XB5S Soft, Manual del usuario (Version 02)
    Description
    En este documento se describen las funciones de Harmony XB5SSoft que se emplean para la administración de bases de datos de Dispositivo XB5S.
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    En este documento se describen las funciones de Harmony XB5SSoft que se emplean para la administración de bases de datos de Dispositivo XB5S.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for XB5S1B2M12: Bistable Biometric switch - connection by M12 connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for XB5S1B2M12: Bistable Biometric switch - connection by M12 connector (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Biometric switches Ø 22 mm (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 90.9 KB
    Date 12/21/12
    Description
    CSA Certificate
    XB5S Biometric switch (Version 1.0)
    Description
    UL Certificate
    Size pdf
    Size 391.8 KB
    Date 9/11/12
    Description
    UL Certificate
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XB5S.B2L2 / XB5S.B2M12 Harmony Biometric Switch, Instruction Sheet (Version 01)
    Files in document
    pdf
    654.7 KB
    pdf
    975.7 KB
    zip
    868.4 KB
    Description
    This document contains diagrams and instructions for XB5S.B2L2/M12 Harmony biometric switches.
    Size zip
    Size 2.4 MB
    Date 11/1/12
    Files in document
    pdf
    654.7 KB
    pdf
    975.7 KB
    zip
    868.4 KB
    Description
    This document contains diagrams and instructions for XB5S.B2L2/M12 Harmony biometric switches.
    XB5S.B2L2 / XB5S.B2M12 Harmony Biometric Switch, Instruction Sheet (Version 00)
    Files in document
    pdf
    7.1 MB
    pdf
    13.2 MB
    Description
    This document contains instructions and diagrams for XB5S.B2L2/M12 Harmony biometric switches.
    Size zip
    Size 20.3 MB
    Date 11/1/12
    Files in document
    pdf
    7.1 MB
    pdf
    13.2 MB
    Description
    This document contains instructions and diagrams for XB5S.B2L2/M12 Harmony biometric switches.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XB5S Biometric switch (Version 1.0)
    Description
    Manufacturers Declaration of Conformity
    Size pdf
    Size 446.4 KB
    Date 4/19/16
    Description
    Manufacturers Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Bistable Biometric switch - connection by M12 connector
    Description
    Bistable Biometric switch - connection by M12 connector
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Bistable Biometric switch - connection by M12 connector
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Bistable Biometric switch - connection by M12 connector
    Description
    Bistable Biometric switch - connection by M12 connector
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Bistable Biometric switch - connection by M12 connector
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Bistable Biometric switch - connection by M12 connector
    Description
    Bistable Biometric switch - connection by M12 connector
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Bistable Biometric switch - connection by M12 connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions of Biometric Switches


    e:
    1 to 6 mm / 0.04 to 0.24 in.


  • Connections and Schema

    M12 Connector

    M12 connector


    1 :
    (+)
    3 :
    (-)
    4 :
    Output


Compare products: /