Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5
Schneider Electric XB5DTGM2 Image

XB5DTGM2

Schneider Electric XB5DTGM2 Image
XB5DTGM2

100…240 VAC/DC Panel mounted timer monofunction with 0.5 s..10 s delay

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    sale per indivisible quantity
    1
    product or component type
    Monolithic timer
    Complementary
    bezel material
    Plastic
    fixing collar material
    Plastic
    mounting diameter
    22 mm
    Panel Thickness
    6 mm
    shape of signaling unit head
    Round
    time delay range
    0.5...10 s
    time delay type
    A
    repeat accuracy
    +/- 0.5 %
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to EN/IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    protection type
    Overvoltage protection
    output type
    Open collector PNP
    temporary permissible current
    10 A for 0.01 s
    minimum switching current
    10 mA
    Voltage drop in closed state
    5 V
    network type
    AC
    residual current in open state
    5 mA
    maximum power consumption in W
    1 W
    maximum power consumption in VA
    1.5 VA
    reset time
    30 ms after time delay on de-energisation
    60 ms during time delay on de-energisation
    local signalling
    LED green, steady for timing in progress
    LED, stop or suppress for no timing in progress and output relay energised
    [Us] rated supply voltage
    110...230 V AC/DC
    supply voltage limits
    93.5…253 V AC/DC
    output short-circuit protection
    With
    connections - terminals
    Screw terminals 1 x 4 mm² conforming to EN/IEC 60947-1
    Screw terminals 1 x 2.5 mm² conforming to EN/IEC 60947-1
    IP degree of protection
    IP65 front: conforming to IEC 60529
    IP20 back: conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…80 °C
    tightening torque
    0.5 N.m
    dielectric strength
    1500 V conforming to EN/IEC 61812-1
    [Ui] rated insulation voltage
    250 V conforming to EN 60947-1
    250 V conforming to IEC 60664-1
    [Uimp] rated impulse withstand voltage
    4 kV EN 60947-1
    4 kV IEC 60664-1
    surge withstand
    2 kV, level 2 conforming to IEC 61000-4-5
    overvoltage category
    Class 3 conforming to IEC 60536
    Class 3 conforming to IEC 60664-1
    pollution degree
    3
    vibration resistance
    0.15 mm (f= 10…60 Hz) conforming to IEC 60068-2-6
    2 gn (f= 60…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    +/- 15 gn for 11 ms (6 shocks on each axis) conforming to IEC 60068-2-27
    resistance to fast transients
    2 kV class level 3 conforming to IEC 61000-4-4
    electromagnetic compatibility
    Electrostatic discharge 6 kV level 3 conforming to IEC 61000-4-2
    Electromagnetic emission class B conforming to IEC 55011
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz level 3 conforming to IEC 61000-4-3
    3 V/m 1.4...2 GHz level 3 conforming to IEC 61000-4-3
    1 V/m 2...2.7 GHz level 3 conforming to IEC 61000-4-3
    immunity to radioelectric fields
    10 V level 3 conforming to EN/IEC 61000-4-6
    disturbance radiated/conducted
    Class B conforming to EN 50022
    standards
    EN/IEC 61812-1
    UL 508
    product certifications
    CE
    UL listed
    height
    62 mm
    diameter
    29 mm
    net weight
    0.027 kg
    device presentation
    Complete product
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB5 Plastic, pushbuttons, switches and pilot lights (Version 11.0)
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Version 10.1)
    Harmony XB4 Metal, pushbuttons, switches and pilot lights, ф 22 (Version 10.1)
    Harmony XB5 plastic, pushbuttons, switches and pilot lights, ф 22 (Version 11.0)
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XB5DTGM2: 100…240 VAC/DC Panel mounted timer monofunction with 0.5 s..10 s delay (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XB5DT... Analog timer (Ø 22mm), Instruction Sheet (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (e)
    Clamping thickness: 1 mm to 6 mm / 0.03 in. to 0.24 in.
    (1)
    Sealing ring
    (2)
    Screw


  • Mounting and Clearance

    Panel Cut-out for Analog Timer (Finished Holes, Ready for Installation)
    Connection by Screw Clamp Terminals or Plug-in Connectors


    (1)
    Diameter on finished panel or support
    (2)
    Ø22 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)

    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    50

    1.97

    30

    1.18


  • Connections and Schema

    Wiring Diagram


    U :
    Supply (100…240 VAC/DC)
    T :
    Timer
    (1)
    Load
    NC :
    No Connection


  • Technical Description

    Function A : On Delay Timer
    Description

    The timing period T begins on energisation with LED On. After timing, the output (A1-A2) closes and LED Off

    Function: Output


    De-energised
    Energised
    Output open
    Output closed
    (U)
    Supply
    (A1- A2)
    Timed output


Compare products: /