Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric XB5AD912R100KC0 Image

View all Harmony XB5

XB5AD912R100KC0

Schneider Electric XB5AD912R100KC0 Image
View all Harmony XB5
XB5AD912R100KC0

head Ø22 + mounting base + potentiometer 100K cp grey

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5
    product or component type
    Complete potentiometer
    device short name
    XB5
    head type
    Standard
    Complementary
    bezel material
    Plastic colour plated grey
    mounting diameter
    22 mm
    product compatibility
    Ø 6 mm shaft
    sale per indivisible quantity
    1
    CAD overall width
    30 mm
    CAD overall height
    42 mm
    CAD overall depth
    82 mm
    product weight
    0.048 kg
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    electrical shock protection class
    Class II IEC 60536
    IP degree of protection
    IP66 IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa 55 °C 0.1 m
    IK degree of protection
    IK03 IEC 50102
    standards
    EN/IEC 60947-1
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    UL listed
    shape of signaling unit head
    Round
    operator profile
    Knurled knob with white
    [Us] rated supply voltage
    <= 30 V AC
    <= 42 V DC
    rated power in W
    1 W 70 °C
    precision of internal conversion resistor
    +-10%
    potentiometer characteristic
    Linear
    mechanical durability
    50000 cycles
    ohmic value
    100000 Ohm
    material
    Cermet
    vibration resistance
    5 gn 2...500 Hz IEC 60068-2-6
    shock resistance
    30 gn 18 ms half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms half sine wave acceleration IEC 60068-2-27
    main group
    Potentiometer
    group of product
    Potentiometer knurled knob
    colour of marking
    White
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB5 plastic, pushbuttons, switches and pilot lights, ф 22 (Version 11.0)
    Harmony XB5 Plastic, pushbuttons, switches and pilot lights (Version 11.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /