Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB4
Schneider Electric XB4BV45 Image

XB4BV45

Schneider Electric XB4BV45 Image
XB4BV45

orange complete pilot light Ø22 plain lens with BA9s bulb 230...240V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Pilot light
    device short name
    XB4
    bezel material
    Chromium plated metal
    fixing collar material
    Zamak
    head type
    Standard
    mounting diameter
    22 mm
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    cap/operator or lens colour
    Orange
    operator additional information
    With plain lens
    light source
    Incandescent
    bulb base
    BA 9s
    light block supply
    Via integral transformer, 1.2 VA - 6 V
    [Us] rated supply voltage
    230...240 V AC, 50/60 Hz
    Complementary
    height
    47 mm
    width
    30 mm
    depth
    78 mm
    terminals description ISO n°1
    (X1-X2)PL
    product weight
    0.152 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    connections - terminals
    Screw clamp terminals : <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals : 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
    [Ui] rated insulation voltage
    600 V (degree of pollution: 3) conforming to EN 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-1
    signalling type
    Steady
    device presentation
    Complete product
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...55 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    UL 508
    JIS C 4520
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    product certifications
    UL listed
    CSA
    vibration resistance
    5 gn (f = 12...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XB4 metal - pushbuttons, switches and pilot lights (Version 10.1)
    Harmony XB4 Metal, pushbuttons, switches and pilot lights, ф 22 (Version 10.1)
    CAD
    Date
    Size
    Add to My Documents
    TRANSFORMER PILOT L (Version 1.0)
    Date 9/24/13
    Size 317.1 KB
    Date 9/24/13
    Size 362.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    CB Scheme for Harmony XB4 XB5 (Version 1.0)
    Date 7/23/15
    Size 1.1 MB
    XB4 XB5 ZBE ZEN ZBV ZAL ZB4 ZB5 ZBZ XD4 XD5 ZBY ZBC ZBD ZBG ZBP ZB2 Control and signaling units (Version 1.0)
    XB4B XB5A Control and signaling units and ZBE ZBP ZBV ZBZ ZENL ZALV Electrical blocks (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XB4.. / XB5... Mounting, Instruction Sheet (Version 08)
    ZB4..., ZB5... Mounting XB4 pushbuttons chromium plated metal bezel and XB5 plastic bezel with or without circular yellow legends ZBY9.2., Instruction Sheet (Version 12)
    ZB4B..., ZB5A..., XB4B..., XB5A... Mounting XB4 pushbuttons chromium plated metal bezel and XB5 plastic bezel (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4B, XB5A Control and signaling units, XD4PA, XD5PA Joystick Controllers, ZBE, ZBP, ZBV, ZBZ, ZENL, ZALV Electrical blocks (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    Complete Illuminated Metalic Pushbutton, Product End of Life Instructions (Version 1.0)
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate XB4B XB5A Control and signaling units, XD4PA XD5PA Joystick Controllers (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Complete Illuminated Metalic Pushbutton, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e :
    clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.

    a in mm

    a in in.

    b in mm

    b in in.

    c in mm

    c in in.

    66

    2.60

    30

    1.18

    46.5

    1.83


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


Compare products: /