Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Plastic control station - 2 Holes-Wireless and Batteryless Pushbutton-caps ATEX

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless transmitter
    device short name
    XAWG
    environmental characteristic
    Hazardous location
    Complementary
    colour of base of enclosure
    Black RAL 9005
    colour of cover
    Black RAL 9005
    width
    85 mm
    depth
    70 mm
    height
    146 mm
    product weight
    0.55 kg
    product certifications
    CE
    IEC-Ex
    INERIS 12ATEX0056
    standards
    Directive ATEX 94/9/EC
    IEC 60364
    NF C 15-100
    EN/IEC 60079-0
    EN/IEC 60079-11
    EN 60079-14
    EN 60079-17
    marking
    Ex ib I Mb
    Ex ib IIC T6 Gb
    Ex ib IIIC T85°C Db IP65
    Environment
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...70 °C
    IP degree of protection
    IP65
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Chinese
    Instruction sheet
    Date
    Size
    Add to My Documents
    ZB.RTA0EX, ZBRM01.EX, ZBRP1EX, XAW.R...EX XB5R products for ATEX, Instruction Sheet (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XAWGR...EX Wireless and batteryless Atex boxes, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions