Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

empty control station - XAP-M - zinc alloy - without opening

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPM
    product front plate size
    80 x 175 mm
    usable depth
    49 mm
    number of cut-out
    Undrilled
    colour of base of enclosure
    Blue
    colour of cover
    Blue
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for ISO 429248 cable gland with 25 mm
    1 hole without blanking plug for ISO 429248 cable gland with 25 mm
    product mounting
    Flush mounting
    IP degree of protection
    IP69 conforming to NF C 20-010
    IP65 conforming to IEC 60529
    IP69K
    Complementary
    product weight
    0.9 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    electrical shock protection class
    Class I conforming to IEC 60536
    Class I conforming to NF C 20-030
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XAP Metal enclosures, XALB, XALJ Control stations (Version 1.0)
    XAPM, XAPG Metal enclosures (Version 1.0)
    Date 5/16/13
    Size 300 B
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XAL Control Stations, Product End of Life Instructions (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XAL Control Stations, Product Environmental Profile (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Fixing


    (1)
    1 hole, without blanking plug, for cable gland with 18 mm/0.71 in. maximum clamping capacity
    (2)
    1 hole, with blanking plug (protrusion 6 mm/0.24 in.), for cable gland with 18 mm/0.71 in. maximum clamping capacity
    (3)
    2 x Ø 5.6 mm/0.22 in. holes, depth 20 mm/0.79 in.

    a

    b

    c

    G

    H

    P

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    80

    3.15

    175

    6.89

    51.5

    2.03

    50

    1.97

    160

    6.30

    49

    1.93


Compare products: /