Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XALD, XALK
Schneider Electric XALK01T Image

XALK01T

Green premium brand logo
Schneider Electric XALK01T Image
XALK01T
Green premium brand logo

yellow empty enclosure lid with light grey base - 1 cut-out - Cover Mount.

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALK
    product or component type
    Empty control station
    device short name
    XALK
    product destination
    For XB5 Ø 22 mm control and signalling units
    control station application
    Emergency stop function
    Emergency switching off function
    number of cut-out
    1 cut-out
    colour of base of enclosure
    Light grey (RAL 7035)
    colour of cover
    Yellow (RAL 1021)
    material
    Polycarbonate
    cable entry
    1 knock-out for cable entry, clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    Complementary
    assembly style
    For customer assembly
    number of horizontal rows
    1
    number of vertical rows
    1
    net weight
    0.136 kg
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mounting support
    Direct mounting on cover
    mounting of block
    Rear mounting
    Front mounting
    electrical composition code
    MF1
    SF1
    SR1
    MR1
    main group
    1 cut-out
    group of product
    Standard yellow
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    UL 508
    EN/IEC 60947-5-5
    JIS C8201-5-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    • Kazakh
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    XACA Pendant control station and XALD, XALK Control stations (Version 1.0)
    XALD, XALK Control stations (Version 1.0)
    Date 3/11/08
    Size 106.7 KB
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    IECEE CB SCHEME Certificate XB4 XB5 Emergency stops (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XALD/K Harmony control station (Version 01)
    Date 10/13/03
    Size 543.2 KB
    Date 10/13/03
    Size 730.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB4 XB5 ZB4 ZB5 BS8/BS9/BT8/BX8/AS8/AS9/AT8/AX8 Emergency stop (Version 1.0)
    XALD, K... Control station (Version 1.0)
    Date 4/19/16
    Size 456.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XAL Control Stations, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Harmony XAL Control Stations, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15


Compare products: /