Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

empty control station - light grey base, yellow cover

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALE
    product or component type
    Empty control station
    device short name
    XALE
    product destination
    For XB7 Ø 22 mm control and signalling units
    number of cut-out
    1 cut-out
    colour of base of enclosure
    Light grey RAL 7035
    colour of cover
    Yellow RAL 1021
    material
    ABS (acrylonitrile butadiene-styrene)
    cable entry
    2 knock-outs, clamping capacity <= 16 mm
    4 knock-outs for ISO M20
    sale per indivisible quantity
    5
    IP degree of protection
    IP54 conforming to IEC 60529
    Complementary
    assembly style
    For customer assembly
    product weight
    0.08 kg
    marking
    CE
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...55 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IK degree of protection
    IK05 conforming to EN 50102
    standards
    EN/IEC 62208
    EN/IEC 60947-5-1
    EN/IEC 60947-1
    EN/IEC 60947-5-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XB7NS... XB7NT... Emergency stop pushbuttons (Version 1.0)
    XALE... Control stations (Version 1.0)
    Date 11/14/18
    Size 474.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Harmony XAL Control Stations, Product End of Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Plastic control station XALE [2003-2004 format] (Version 1.0)
    Harmony XAL Control Stations, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    4 ISO 20 knock-outs.
    (2)
    2 knock-outs for cable entry, maximum capacity 16 mm / 0.63 in.
    (3)
    2 knock-out elongated fixing holes Ø 3 mm x 5 mm / Ø 0.12 in. x 0.20 in.

    Control station XALE fitted with:

    c in mm

    c in in.

    Flush pushbutton

    61

    2.40

    Projecting pushbutton

    63

    2.48

    Illuminated pushbutton

    66.5

    2.62

    Pilot light

    63

    2.48

    Emergency stop without key

    81.5

    3.21

    Selector switch with standard handle

    76.5

    3.01

    Key switch

    92

    3.62