Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XACD24P3121 Image

Range: Harmony XAC

Complete pendant control stations

XACD24P3121

Schneider Electric XACD24P3121 Image
Range: Harmony XAC

Complete pendant control stations

XACD24P3121

pendant control station XAC-D - 1 2-directional button 1 emergency stop

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACD
    Complementary
    control station type
    Double insulated
    enclosure material
    Polypropylene
    control type
    Intuitive
    electrical circuit type
    Power circuit
    enclosure type
    Complete ready for use
    control station application
    Control of single speed hoist motor
    motor starter type
    Reversing
    control station composition
    1 2-directional button + 1 emergency stop
    control button type
    Emergency stop push-button Ø 30 mm 3 NC trigger action
    First direction button 1 NO (brake) 2-pole raise, slow
    Second direction button 1 NO (brake) 2-pole lower, slow
    product compatibility
    XEDS3121 for reversing operation
    XENT1991 for emergency stop
    mechanical interlocking
    With mechanical interlocking
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals 1 x 2.5 mm² with or without cable end
    Screw clamp terminals 2 x 1.5 mm² with or without cable end
    standards
    CSA C22.2 No 14
    EN/ISO 13850: 2006
    UL 508
    EN/IEC 60947-5-5
    EN/IEC 60947-5-1
    EN/IEC 60204-32
    protective treatment
    TH
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    15 gn 10...500 Hz IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    3000000 cycles
    cable entry
    Rubber sleeve with stepped entry 7...18 mm
    [Ithe] conventional enclosed thermal current
    10 A XENT....
    16 A XEDS....
    [Ui] rated insulation voltage
    400 V 3 emergency stop contact
    500 V 3 IEC 60947-1
    [Uimp] rated impulse withstand voltage
    4 kV emergency stop contact
    6 kV IEC 60947-1
    contact operation
    Snap action
    operating force
    28 N
    short-circuit protection
    <= 6 A fuse protection cartridge aM
    rated operational power in W
    2200 W AC-3 400 V IEC 60947-3 appendix A
    2200 W AC-4 400 V IEC 60947-3 appendix A
    3000 W AC-23B 400 V
    electrical durability
    1000000 cycles AC-3 2200 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    1000000 cycles AC-4 2200 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    terminal identifier
    (11-12)NC
    (13-14)NO
    product weight
    0.41 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 897 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/23/17
    Size 10.5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 422 KB
    Date 9/24/17
    Size 422 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    With trigger action latching Ø 30 mm / 1.18 in. Emergency stop.
    (2)
    Internal Ø