Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XAC
Schneider Electric XACD021 Image

XACD021

Schneider Electric XACD021 Image
XACD021

empty pendant control station XAC-D - directional operator, no opening

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACD
    Complementary
    control station type
    Double insulated
    enclosure material
    Polypropylene
    control type
    Intuitive
    electrical circuit type
    Power circuit
    Control circuit
    enclosure type
    Empty enclosure
    number of cut-out
    Without cut-out
    control station colour
    Yellow
    cable entry
    Rubber sleeve with stepped entry 7…18 mm
    guard rail
    Without
    standards
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    protective treatment
    TH
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    70 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    mechanical durability
    1000000 cycles
    net weight
    0.345 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Kazakh
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Harmony XAC pendant control stations catalog (Version 1.0)
    Harmony XAC pendant control stations catalog (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XACD... Small hoist pendant station (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XACD... Pendant control station (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /