Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric XACB3295 Image

Range: Harmony XAC

Complete pendant control stations

XACB3295

Schneider Electric XACB3295 Image
Range: Harmony XAC

Complete pendant control stations

XACB3295

pendant station XAC-B - 2 pushbuttons + 1 emergency stop - power circuit - 12 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACB
    Complementary
    enclosure material
    Glass reinforced polyester
    electrical circuit type
    Power circuit
    enclosure type
    Ready for use enclosure
    control station application
    Control of 2-speed hoist motor
    control station composition
    2 push-buttons + 1 emergency stop
    control button type
    Emergency stop push-button Ø 40 mm 3 NC trigger action
    First push-button 2-pole raise, slow-fast
    Second push-button 2-pole lower, slow-fast
    product compatibility
    XESD1291 for reversing operation
    XACS499 for emergency stop
    mechanical interlocking
    With mechanical interlocking
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals 1 x 2.5 mm² with or without cable end
    Screw clamp terminals 2 x 1.5 mm² with or without cable end
    standards
    EN/IEC 60204-32
    EN/IEC 60947-5-5
    CSA C22.2 No 14
    EN/ISO 13850: 2006
    EN/IEC 60947-5-1
    product certifications
    CSA
    protective treatment
    TH
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    15 gn 10...500 Hz IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08
    mechanical durability
    1000000 cycles
    cable entry
    Rubber sleeve with stepped entry 10...22 mm
    [Ithe] conventional enclosed thermal current
    12 A
    [Ui] rated insulation voltage
    400 V 3 IEC 60947-1 emergency stop contact
    600 V CSA
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    contact operation
    Snap action
    operating force
    17 N push-button
    40 N emergency stop
    short-circuit protection
    <= 10 A fuse protection cartridge aM
    rated power in hp
    2 hp CSA 240 V
    3 hp CSA 600 V
    5 hp CSA 400 V
    rated operational power in W
    2200 W AC-3 240 V IEC 60947-3 appendix A
    2200 W AC-3 400 V IEC 60947-3 appendix A
    2200 W AC-4 240 V IEC 60947-3 appendix A
    2200 W AC-4 400 V IEC 60947-3 appendix A
    electrical durability
    300000 cycles AC-3 2200 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    300000 cycles AC-3 2200 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    300000 cycles AC-4 2200 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    300000 cycles AC-4 2200 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    500000 cycles AC-3 1500 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    500000 cycles AC-4 1500 W 240 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    800000 cycles AC-3 1500 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    800000 cycles AC-4 1500 W 400 V 10 cyc/mn 0.4 IEC 60947-3 appendix A
    terminals description ISO n°1
    (33-34)NO
    (51-52-54)OC
    (13-14)NO
    (61-62-64)OC
    (43-44)NO
    (23-24)NO
    terminals description ISO n°2
    (11-12)NC
    (31-32)NC
    (21-22)NC
    terminal identifier
    (11-12)NC
    (13-14)NO
    product weight
    0.99 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Russian
    • French
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/23/16
    Size 1.8 MB
    Date 6/12/17
    Size 1.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 433.9 KB
    Date 9/24/17
    Size 433.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Protective cable sleeves


    (1)
    Internal ø


  • Connections and Schema

    Control of 2-Speed Reversing Motor 2-Phase Switching

    With XESD1291 contact block, to be ordered separately