Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric WS-CB-SBB Image

Range: WS

Cubicle

WS-CB-SBB

Schneider Electric WS-CB-SBB Image
Range: WS

Cubicle

WS-CB-SBB

WSA Circuit breaker cubicle - Single BusBar - up to 36kV 2500A 31,5kA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    WSA
    product or component type
    Incomer outcomer cubicle
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    rated voltage
    24 kV
    36 kV
    38 kV
    [Ui] rated insulation voltage
    70 kV 50 Hz 1 min
    [Uimp] rated impulse withstand voltage
    150 kV
    125 kV
    170 kV
    bus rated current
    1250 A
    2000 A
    2500 A
    peak current
    63 kA
    80 kA
    Complementary
    [In] rated current
    1250 A
    630 A
    2000 A
    2500 A
    [Icw] rated short-time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    name of test
    Internal arc class AFL
    integral instant protection
    31.5 kA 1 s
    electrical connection
    Cable - 3 x 1000 mm² bottom per phase
    product compatibility
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Thermal sensor TH110 optional cable
    Motor ES optional
    Motor circuit breaker
    Motor DS optional
    Power meter optional
    monitoring function
    Pressure monitoring manometer
    product weight
    1100 kg
    700 kg
    height
    2300 mm
    width
    600 mm
    depth
    1240 mm
    1590 mm
    local signalling
    LED for presence of voltage
    environment monitor option
    Yes CL110 optional
    arc fault detector option
    Yes vamp - (ordered separately)
    product destination
    Magelis HMI SMD
    standards
    IEC 62271-200
    type of installation
    Indoor installation
    Environment
    IP degree of protection
    HV parts : IP65
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 4500 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.