Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric WS-BT-DBB Image

Range: WS

Cubicle

WS-BT-DBB

Schneider Electric WS-BT-DBB Image
Range: WS

Cubicle

WS-BT-DBB

WSB Bus Tie cubicle - Double BusBar - up to 36kV 2500A 31,5kA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    WSB
    product or component type
    Bus coupler
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    rated voltage
    24 kV
    36 kV
    38 kV
    [Ui] rated insulation voltage
    70 kV 50 Hz 1 min
    [Uimp] rated impulse withstand voltage
    150 kV
    125 kV
    170 kV
    bus rated current
    1250 A
    2000 A
    2500 A
    peak current
    63 kA
    80 kA
    Complementary
    [In] rated current
    1250 A
    2000 A
    2500 A
    [Icw] rated short-time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    name of test
    Internal arc class AFL
    integral instant protection
    31.5 kA 1 s
    product compatibility
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Thermal sensor TH110 optional cable
    Motor ES optional
    Motor circuit breaker
    Motor DS optional
    Power meter optional
    monitoring function
    Pressure monitoring manometer
    product weight
    1200 kg
    1600 kg
    height
    2800.0 mm
    width
    1200 mm
    depth
    1240 mm
    1590 mm
    local signalling
    LED for presence of voltage
    environment monitor option
    Yes CL110 optional
    arc fault detector option
    Yes vamp - (ordered separately)
    product destination
    Magelis HMI SMD
    standards
    IEC 62271-200
    type of installation
    Indoor installation
    Environment
    IP degree of protection
    HV parts : IP65
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 4500 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.